1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lantern Hanging Band, LHT: Lantern, VP Hanging Band with Turn / LH: without Turn

Lantern Hanging Band, LHT: Lantern, VP Hanging Band with Turn / LH: without Turn
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a suspension pipe fitting exclusively for stainless steel thin tubes.
· Product with excellent insulation for protecting pipe surfaces and preventing electric corrosion.
· Soft PVC is dipping in SUS430 paper lantern sling.
▪ Turnbuckles, bolts, and nuts are bright chromate plating but stainless steel is also available

 
Part Number
LH75VP
LHT75VP
S-LH75VP
S-LHT75VP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A Specifications

฿ 60.81

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90SteelBright chromate75No Turnbuckle

฿ 82.26

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90SteelBright chromate75With Turnbuckle

฿ 291.98

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90Stainless SteelNo75No Turnbuckle

฿ 349.43

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90Stainless SteelNo75With Turnbuckle

Loading...

  1. 1

Basic Information

Type Hanging Band Applicable Tube Type Vinyl Chloride Pipe