1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hinged Type Suspension Band, HHT: Hinged PC Suspension Band with Turn / HH: without Turn

Hinged Type Suspension Band, HHT: Hinged PC Suspension Band with Turn / HH: without Turn
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• A suspension pipe fixture for steel pipe with the outer surface coated.
• Part numbers ending in M indicate the Super M type.
• Galvanized products are not Super M type.

 
Part Number
HH125PC
S-HHT40PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A Specifications

฿ 557.45

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 100~Less than 200SteelBright chromate125No Turnbuckle

฿ 351.85

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 50~Less than 60Stainless SteelNo40With Turnbuckle

Loading...

  1. 1

Basic Information

Type Hanging Band Applicable Tube Type Coating Steel Pipe