1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Assembly Suspension Band, KHT: Assembled Hanging Band with Turn / KH: without Turn (KH80)

SYC PIPE SUPPORT

Assembly Suspension Band, KHT: Assembled Hanging Band with Turn / KH: without Turn (KH80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• A suspension pipe fixture turn set product for steel pipe.
• Can also be used for PVC pipes (VP40 ~ 250A).
• Part numbers ending in M indicate the Super M type.
• Contact us for changes to the turn set.
• Regarding changes to suspension tongue size, use greater than standard diameter.
• Please confirm delivery date for 200 A and larger bright chromate products, 150 A and larger, stainless steel products and no-turn galvanized products.

 
Part Number
KH80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A Specifications

฿ 67.79

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90SteelBright chromate80No Turnbuckle

Loading...

  1. 1

Basic Information

Type Hanging Band Applicable Tube Type Steel pipe

Please check the type/dimensions/specifications of the part KH80 in the Assembly Suspension Band, KHT: Assembled Hanging Band with Turn / KH: without Turn series.

Products with similar specification

Part Number
KH150
KH20
KH200
KHT100
KHT125
KHT15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A Specifications

฿ 416.55

1 Piece(s) 9 Day(s) 100~Less than 200SteelBright chromate150No Turnbuckle

฿ 33.87

10 Piece(s) 9 Day(s) 20~Less than 30SteelBright chromate20No Turnbuckle

฿ 451.02

1 Piece(s) 9 Day(s) 200~Less than 300SteelBright chromate200No Turnbuckle

฿ 84.07

1 Piece(s) 9 Day(s) 100~Less than 200SteelBright chromate100With Turnbuckle

฿ 312.54

1 Piece(s) 9 Day(s) 100~Less than 200SteelBright chromate125With Turnbuckle

฿ 42.12

1 Piece(s) 9 Day(s) 20~Less than 30SteelBright chromate15With Turnbuckle