1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Strapping Clamp for Hanging Bracket CB Duct

SYC PIPE SUPPORT

Strapping Clamp for Hanging Bracket CB Duct
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 948.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is an all-purpose piping fitting which is used for spiral ducts, etc.
· Can be cut for using with a variety of pipe diameters.
· Each roll is housed within a handy cardboard case

 
Part Number
CBD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 948.43

SYC PIPE SUPPORT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Stainless Steel Applicable Tube Type Spiral Duct Pipe
Surface Treatment Zinc Plating Width W(mm) 23 Length(m) 30

Please check the type/dimensions/specifications of the part CBD in the Strapping Clamp for Hanging Bracket CB Duct series.