1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hanger, CB Ace Band

Hanger, CB Ace Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a universal pipe bracket used for spiral duct, etc.
· Various pipe diameters can be handled by cutting and using.
· Each roll is conveniently stored in separate cardboard cases.

 
Part Number
CBA
CBA10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Length
(m)

฿ 1,027.30

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 2330

฿ 924.50

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 1020

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Material Stainless Steel Applicable Tube Type Spiral Duct Pipe
Surface Treatment Zinc Plating