1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Band, JB Plastic Band

Plastic Band, JB Plastic Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a resin band combining hanging and vertical.
·With combination of accessories, both hanging band and vertical band can be used as figure-eight band.

 
Part Number
JB75VPG
JB80W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Applicable Tube Type Color Nominal Diameter A

฿ 280.26

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90Vinyl Chloride PipeGray75

฿ 280.26

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 80~Less than 90Steel pipeWhite80

Loading...

  1. 1

Basic Information

Type Hanging Band Material PP (Polypropylene) Surface Treatment No