1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picking Area Sensor BWPK Series

Picking Area Sensor BWPK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-slim picking sensor.
[Features]
· Ultra slim (W30 × T10 × H140 mm).
· Select the rated sensing distance by switching between long and shot modes (long mode: 0.1 to 3 m, shot mode: 0.05 to 1 m).
· Function (Frequency Switching Function) to prevent mutual interference by selecting the projection frequency.
· Built-in light-on/dark-on switching function.
· Built-in picking indicator (built-in display LED).

 
Part Number
BWPK25-05
BWPK25-05P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput method

฿ 12,400.00

PHOTOELECTRIC SENSORS ACCESARY 1 Piece(s) Quote NPN

฿ 14,500.00

PHOTOELECTRIC SENSORS ACCESARY 1 Piece(s) 45 Day(s) PNP

Loading...

  1. 1

Basic Information

Optical axis pitch(mm) 25 Number of optical axes 5