Area Sensor BWP Series

Brand :
AUTONICS

Caution

    Product Description

    Area sensor in a plastic case.
    [Features]
    · A 13 mm ultra-slim model because of the use of Fresnel lens.
    · Adopted a plastic (PC/ABS) ejection case.
    · Floodlight stop function, mutual interference prevention function.
    · Built-in light-on/dark-on switching function.
    · Easy to determine side/front surface and long distance because of high-luminance, twin-operation indicator light.
    · High speed response time of maximum 7 ms.
    · "Four types" of various product groups (optical axis pitch: 20 mm, Number of optical axes: 8, 12, 16, 20).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat