1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electromagnetic valve, 3V300 series, 3 ports, 2 positions

Electromagnetic valve, 3V300 series, 3 ports, 2 positions
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Fluid used air (filtered with a 40 µm strainer), Lubrication not required, Operating method pilot-operated type

 
Part Number
3V310-8-[NC,​NO]-[A,​B,​C,​E,​F]
3V310-8-[NC,​NO]-[A,​B,​C,​E,​F]-I
3V310-10-[NC,​NO]-[A,​B,​C,​E,​F]
3V310-10-[NC,​NO]-[A,​B,​C,​E,​F]-I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Types of connection port Connection Dia. Wiring Method

-

VALVE 1 Piece(s) 14 Day(s) 2-position Normally Open / 2-position Normally Closed / 2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

VALVE 1 Piece(s) 14 Day(s) 2-position Normally Open / 2-position Normally Closed / 2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

-

VALVE 1 Piece(s) 14 Day(s) 2-position Normally Open / 2-position Normally Closed / 2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

VALVE 1 Piece(s) 14 Day(s) 2-position Normally Open / 2-position Normally Closed / 2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Standard Number of Solenoids Single
Status at Power Off Self-reset(spring return) Driving Type Pilot-operated Spool CV Value 1.39 / 1.67
Seal Type Soft seal Pilot Air Supply Internal Manual Switch Lock
CV Value Details 1.39(Rc1/4)/1.67(Rc3/8)