(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Fluid used air (filtered with a 40 µm strainer), Lubrication not required, Operating method pilot-operated type
Part Number |
---|
4V310-8-[A,B,C,E,F] |
4V310-8-[A,B,C,E,F]-I |
4V310-10-[A,B,C,E,F] |
4V310-10-[A,B,C,E,F]-I |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Types of connection port | Connection Dia. | Wiring Method |
---|---|---|---|---|---|---|---|---|---|
- | SOLENOID VALVE 4V SERIES | 1 Piece(s) | 14 Day(s) | DC12V / DC24V / AC110V / AC220V / AC24V | Rc | - | DIN Socket | ||
- | SOLENOID VALVE 4V SERIES | 1 Piece(s) | 14 Day(s) | DC12V / DC24V / AC110V / AC220V / AC24V | Rc | - | Drawer type | ||
- | SOLENOID VALVE 4V SERIES | 1 Piece(s) | 14 Day(s) | DC12V / DC24V / AC110V / AC220V / AC24V | Rc | - | DIN Socket | ||
- | SOLENOID VALVE 4V SERIES | 1 Piece(s) | 14 Day(s) | DC12V / DC24V / AC110V / AC220V / AC24V | Rc | - | Drawer type |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard | Number of Solenoids | Single |
Switching Type | 2-position exhaust | Status at Power Off | Self-reset(spring return) | Driving Type | Pilot-operated Spool |
CV Value | 1.4 / 1.68 | Seal Type | Soft seal | Pilot Air Supply | Internal |
Manual Switch | Lock | CV Value Details | 1.40(Rc1/4)/1.68(Rc3/8) |
How can we improve?
How can we improve?