1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Solenoid Valve 4V200 Series, 5 Ports 2 Locations, 5 Ports 3 Locations

Solenoid Valve 4V200 Series, 5 Ports 2 Locations, 5 Ports 3 Locations
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

- Solenoid Valve 4V200 Series, 5 Ports 2 Locations, 5 Ports 3 Locations from AIRTAC.
- Pilot-oriented mode: Internal pilot or external pilot.
- Structure in sliding column mode: good tightness and sensitive reaction.
- Three position solenoid valves have three kinds of central function for your choice.
- Double control solenoid valves have memory function.
- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.
- No need to add oil for lubrication.
- It is available to form integrated valve groups with the base to save installation space.
- Affiliated manual devices are equipped to facilitate installation and debugging.
- Several standard voltage grades are optional.

 
Part Number
4V210-6-[A,​B,​C,​E,​F]
4V210-6-[A,​B,​C,​E,​F]-I
4V210-8-[A,​B,​C,​E,​F]
4V210-8-[A,​B,​C,​E,​F]-I
4V220-6-[A,​B,​C,​E,​F]
4V220-6-[A,​B,​C,​E,​F]-I
4V220-8-[A,​B,​C,​E,​F]
4V220-8-[A,​B,​C,​E,​F]-I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Status at Power Off Voltage Types of connection port Connection Dia. Wiring Method

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) SingleSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) SingleSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) SingleSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) SingleSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) DoubleSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) DoubleSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) DoubleSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 14 Day(s) DoubleSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Switching Type 2-position exhaust
Driving Type Pilot-operated Spool CV Value 0.78 / 0.89 Seal Type Soft seal
Pilot Air Supply Internal Manual Switch Lock CV Value Details 0.78(Rc1/8)/0.89(Rc1/4)