1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Solenoid Valve 4V100 Series, 5 Ports 2 Locations, 5 Ports 3 Locations

Solenoid Valve 4V100 Series, 5 Ports 2 Locations, 5 Ports 3 Locations
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Solenoid Valve 4V100 Series, 5 Ports 2 Locations, 5 Ports 3 Locations from AIRTAC.
- Pilot-oriented mode: Internal pilot or external pilot.
- Structure in sliding column mode: good tightness and sensitive reaction.
- Three position solenoid valves have three kinds of central function for your choice.
- Double control solenoid valves have memory function.
- Internal hole adopts special processing technology which has little attrition friction, low start pressure and long service life.
- No need to add oil for lubrication.
- It is available to form integrated valve groups with the base to save installation space.
- Affiliated manual devices are equipped to facilitate installation and debugging.
- Several standard voltage grades are optional.

 
Part Number
4V110-6-[A,​B,​C,​E,​F]
4V110-6-[A,​B,​C,​E,​F]-I
4V110-M5-[A,​B,​C,​E,​F]
4V110-M5-[A,​B,​C,​E,​F]-I
4V130C-6-[A,​B,​C,​E,​F]
4V130C-6-[A,​B,​C,​E,​F]-I
4V130C-M5-[A,​B,​C,​E,​F]
4V130C-M5-[A,​B,​C,​E,​F]-I
4V130E-6-[A,​B,​C,​E,​F]
4V130E-6-[A,​B,​C,​E,​F]-I
4V130E-M5-[A,​B,​C,​E,​F]
4V130E-M5-[A,​B,​C,​E,​F]-I
4V130P-6-[A,​B,​C,​E,​F]
4V130P-6-[A,​B,​C,​E,​F]-I
4V130P-M5-[A,​B,​C,​E,​F]
4V130P-M5-[A,​B,​C,​E,​F]-I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Solenoids Switching Type Voltage Types of connection port Connection Dia. CV Value Wiring Method CV Value Details

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Single2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-0.31 ~ 0.67DIN Socket0.31(M5)/0.67(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Single2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VRc-0.31 ~ 0.67Drawer type0.31(M5)/0.67(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Single2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VM-0.31 ~ 0.67DIN Socket0.31(M5)/0.67(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Single2-position exhaustDC12V / DC24V / AC110V / AC220V / AC24VM-0.31 ~ 0.67Drawer type0.31(M5)/0.67(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 20 Day(s) Double3 Position Closed CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 20 Day(s) Double3 Position Closed CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 20 Day(s) Double3 Position Closed CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 20 Day(s) Double3 Position Closed CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Double3 Position Exhaust CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Double3 Position Exhaust CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Double3 Position Exhaust CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 11 Day(s) Double3 Position Exhaust CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 17 Day(s) Double3 Position Pressure CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 17 Day(s) Double3 Position Pressure CenterDC12V / DC24V / AC110V / AC220V / AC24VRc-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 17 Day(s) Double3 Position Pressure CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5DIN Socket0.28(M5)/0.50(Rc1/8)

-

SOLENOID VALVE 4V SERIES 1 Piece(s) 17 Day(s) Double3 Position Pressure CenterDC12V / DC24V / AC110V / AC220V / AC24VM-0.28 ~ 0.5Drawer type0.28(M5)/0.50(Rc1/8)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard Status at Power Off Self-reset(spring return)
Driving Type Pilot-operated Spool Seal Type Soft seal Pilot Air Supply Internal
Manual Switch Lock