1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump/Compressor Combination Type VC0101-A1 (Part Number)

NIT COMPRESSOR PUMP

Vacuum Pump/Compressor Combination Type VC0101-A1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,762.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a vacuum pump part that can be used in a clean environment that does not use oil. The vacuum pump / compressor dual use type VC0101-A1 is from the famous Japanese maker Nitto Kohki.
· Type: Dry type dry type: diaphragm

Part Number
VC0101-A1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,762.59

NIT COMPRESSOR PUMP 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Shape Dry Shape Type Diaphragm-type Ultimate Vacuum (Absolute Pressure) (Pa × 10 4 Power)(Pa) 7~
Power Supply AC Voltage (V) 100 Self-suction force Standard
Additional Function No Power Consumption(W) 11 Rated Pressure(MPa) 0.01
Discharge Air Amount(l/min) 10 Maximum Current(A) 0.24/0.22 Ultimate Vacuum (Gauge Pressure)(kPa) -18.7