1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Pump, DPE-400BL

Liquid Pump, DPE-400BL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,854.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An oil-free part for vacuum pumps that can be used in clean environments. The DPE-400BL liquid pump is manufactured by Nitto Kohki Co., Ltd., a leading Japanese brand. · ]A liquid pump with a DC power supply.

Part Number
DPE-400BL-2E-Y1
DPE-400BL-2G-Y1
DPE-400BL-7G-Y1
DPE-400BL-7P-Y1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSExamples of Chemical Resistance

฿ 8,854.59

NIT COMPRESSOR PUMP 1 Piece(s) 3 Day(s) -Ammonia Water, Citric Acid, Caustic Soda, Ethanol, Caustic Potash

฿ 13,917.00

NIT COMPRESSOR PUMP 1 Piece(s) 90 Day(s) 10Ethanol, Mineral Oil, Ethylene Glycol, Sodium Carbonate

฿ 8,854.59

NIT COMPRESSOR PUMP 1 Piece(s) 21 Day(s) -Ethanol, Carbon Tetrachloride, Trichlene, Xylene, Silicone Oil

฿ 15,162.00

NIT COMPRESSOR PUMP 1 Piece(s) 45 Day(s) -Ethanol, Glacial Acetic Acid, Methyl Ethyl Ketone, Chloroform, Benzene

Loading...

  1. 1

Basic Information

Types Liquid Pump Power Supply DC Voltage (V) 24
Flow Rate(l/min) 0.4 Self-suction force(kPa) 40 Diaphragm types PTFE
Maximum Current(mA) 450