(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A hose can be installed without hose band.
· Attached spring nut relieves worry regarding hose bending.
· Type for mounting of blade hose also available.
· Series developed for High Coupler types and High Coupler 200 types.
· Moreover, a type with spring nut to prevent hose bending is also available.
· The hose can be mounted by just inserting it to the nipple and tightening the nut.
· This structure hardly causes detachment of the hose and leak of fluids because the outer periphery of the hose is tightened.
· A "rotary nut coupler" that prevents twisting of hose through the ball bearing type swivel mechanism, and can reduce the load off the hands.
Plug (Male) / Socket (Female) | Plug (Male) | Applicable Fluids | Water / Air | Types | Standard |
---|---|---|---|---|---|
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::60 |
Hose size of the mating side (mm) | φ9 × φ15 |
Please check the type/dimensions/specifications of the part 90PN-BH-BRASS in the Plug, PN (for Braided Hose Mounting/High Coupler) series.
Part Number |
---|
90PN-BH-STEEL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Body Material |
---|---|---|---|---|---|---|
฿ 352.50 | 1 Piece(s) | 3 Day(s) | 10 | Steel |
How can we improve?
How can we improve?