1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressor Dedicated Type DP0410-X2/DP0410-Y2

NITTO

Compressor Dedicated Type DP0410-X2/DP0410-Y2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,827.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vacuum pump parts that can be used in clean environment where oil is not used. Exclusively used for locally famous brand compressors manufactured by Nitto Kohki Co.Ltd. DP0410-X2/DP0410-Y2.· Small space, lightweight design, low operating noise, low vibration design (equipped with pulsation prevention tank as standard equipment) compressor for built-in equipment

 
Part Number
DP0410-Y2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,827.12

NITTO 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Type General Compressor Maximum Pressure(MPa) 0.18 Compressor Air Delivery(L/min) 10~Less than 100
Driving Source (Types) DC Driving Source (Rated Voltage) 24V Compression Method DC Motor type