1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DRF, DRFD, DRFK plastic rack (Part Number)

KHK LAC GEARS

DRF, DRFD, DRFK plastic rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,602.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plastic rack with less water absorption and smaller dimensional change than MC nylon.

Part Number
DRFD3-500J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size Rack shape Shaft Hole Specifications

฿ 6,372.72

KHK LAC GEARS 1 Piece(s) 7 Day(s) 103499.515350030354M10RDDeep counterbore

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Resin
Surface Treatment No Heat Treatment No Ground Tooth No
Both Ends Machined No Accuracy Grade(KHK standard) KHK, R, 001, Class 5 Material Polyacetal

Please check the type/dimensions/specifications of the part DRFD3-500J in the DRF, DRFD, DRFK plastic rack series.

Products with similar specification

Part Number
DRF1.5-1000
DRF1.5-500
DRF2-1000
DRF2-500
DRF2.5-1000
DRFK1-500J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size Rack shape Shaft Hole Specifications

฿ 5,604.81

1 Piece(s) 4 Day(s) 101.5999.0321210001520--RF-

฿ 2,995.25

1 Piece(s) 4 Day(s) 101.5499.511065001520--RF-

฿ 6,643.04

1 Piece(s) 4 Day(s) 1021005.3116010002025--RF-

฿ 3,680.87

1 Piece(s) 4 Day(s) 102502.65805002025--RF-

฿ 8,564.49

1 Piece(s) 4 Day(s) 102.51005.3112810002530--RF-

฿ 3,551.45

1 Piece(s) 7 Day(s) 101499.5115950010124M4RADeep counterbore