(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Plastic rack with less water absorption and smaller dimensional change than MC nylon.
Part Number |
---|
DRFK1-500J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size | Rack shape | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,551.45 | KHK LAC GEARS | 1 Piece(s) | 7 Day(s) | 10 | 1 | 499.51 | 159 | 500 | 10 | 12 | 4 | M4 | RA | Deep counterbore |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Resin |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | No | Ground Tooth | No |
Both Ends Machined | No | Accuracy Grade(KHK standard) | KHK, R, 001, Class 5 | Material | Polyacetal |
Please check the type/dimensions/specifications of the part DRFK1-500J in the DRF, DRFD, DRFK plastic rack series.
Part Number |
---|
DRF1-500 |
DRF1.5-1000 |
DRF1.5-500 |
DRF2-1000 |
DRF2-500 |
DRF2.5-1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size | Rack shape | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,602.85 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 499.51 | 159 | 500 | 10 | 12 | - | - | RF | - | ||
฿ 5,604.81 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | 20 | - | - | RF | - | ||
฿ 2,995.25 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 15 | 20 | - | - | RF | - | ||
฿ 6,643.04 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | 25 | - | - | RF | - | ||
฿ 3,680.87 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 502.65 | 80 | 500 | 20 | 25 | - | - | RF | - | ||
฿ 8,564.49 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | 30 | - | - | RF | - |
How can we improve?
How can we improve?