(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing LM Series
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 100
● Support Shaft Diameter (Inch): 1/4", 3/4", and 1
● Overall Length Minimum/Maximum (mm.): 17 and 175
● Shape : Straight
● Ball Recirculating Type : Single
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Style | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Seal | Shaft outer Do (mm) | Holder Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,386.86 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 100 | 175 | [Standard] Standard | [Steel] Made of Carbon Steel | 150 | 30 | -20 | Not sealed | - | Made of Carbon Steel | |
฿ 469.41 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | 29 | [Standard] Standard | [Steel] Made of Carbon Steel | 19 | 12 | -9 | Not sealed | - | Made of Carbon Steel | |
฿ 426.00 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | 29 | [Standard] Standard | [Steel] Made of Carbon Steel | 19 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 579.78 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 10 | 29 | [Standard] Standard | [Steel] Made of Carbon Steel | 19 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | |
฿ 694.49 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 10 | 29 | [Standard] Standard | [Steel] Made of Carbon Steel | 19 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 12 | 30 | [Standard] Standard | [Steel] Made of Carbon Steel | 21 | 12 | -9 | Not sealed | - | Synthetic Resin | ||
฿ 497.39 | IKO LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | - | 13 | 32 | [Standard] Standard | [Steel] Made of Carbon Steel | 23 | 12 | -9 | Not sealed | - | Made of Carbon Steel | ||
฿ 429.03 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 13 | 32 | [Standard] Standard | [Steel] Made of Carbon Steel | 23 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 824.76 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 13 | 32 | [Standard] Standard | Stainless Steel | 23 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 575.71 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 13 | 32 | [Standard] Standard | [Steel] Made of Carbon Steel | 23 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | |
฿ 715.48 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 13 | 32 | [Standard] Standard | [Steel] Made of Carbon Steel | 23 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 704.03 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | 37 | [Standard] Standard | [Steel] Made of Carbon Steel | 28 | 12 | -9 | Not sealed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 37 | [Standard] Standard | Stainless Steel | 28 | 12 | -9 | Not sealed | - | Made of Carbon Steel | ||
฿ 634.68 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | 37 | [Standard] Standard | [Steel] Made of Carbon Steel | 28 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 1,233.05 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 16 | 37 | [Standard] Standard | Stainless Steel | 28 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 808.37 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | 37 | [Standard] Standard | [Steel] Made of Carbon Steel | 28 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | |
฿ 976.61 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 16 | 37 | [Standard] Standard | [Steel] Made of Carbon Steel | 28 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 928.69 ฿ 546.81 | LINEAR BUSHING | 1 Piece(s) | Same day | - | 20 | 42 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -10 | Not sealed | - | Made of Carbon Steel | ||
฿ 843.35 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 42 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -10 | Not sealed | - | Synthetic Resin | |
฿ 1,646.75 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 20 | 42 | [Standard] Standard | Stainless Steel | 32 | 15 | -10 | Not sealed | - | Synthetic Resin | |
฿ 1,045.98 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 42 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -10 | Double-sided Closed | - | Synthetic Resin | |
฿ 1,241.68 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 42 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -10 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 1,457.99 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 25 | 59 | [Standard] Standard | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Not sealed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 59 | [Standard] Standard | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Not sealed | - | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 25 | 59 | [Open Type, Clearance Adjusting Type] Clearance adjusting shape | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Not sealed | - | Synthetic Resin | ||
฿ 1,516.92 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 59 | [Standard] Standard | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Double-sided Closed | - | Synthetic Resin | |
฿ 2,316.67 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 25 | 59 | [Open Type, Clearance Adjusting Type] Open Type | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Double-sided Closed | - | Synthetic Resin | ||
฿ 1,813.79 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 25 | 59 | [Standard] Standard | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 59 | [Open Type, Clearance Adjusting Type] Open Type | [Steel] Made of Carbon Steel | 40 | 15 | -10 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 2,342.38 | LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 30 | 64 | [Standard] Standard | [Steel] Made of Carbon Steel | 45 | 15 | -10 | Not sealed | - | Made of Carbon Steel | |
฿ 2,340.41 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 30 | 64 | [Standard] Standard | [Steel] Made of Carbon Steel | 45 | 15 | -10 | Double-sided Closed | - | Synthetic Resin | |
฿ 2,750.64 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 30 | 64 | [Standard] Standard | [Steel] Made of Carbon Steel | 45 | 15 | -10 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 2,718.50 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 35 | 70 | [Standard] Standard | [Steel] Made of Carbon Steel | 52 | 20 | -12 | Not sealed | - | Made of Carbon Steel | |
฿ 3,204.55 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 35 | 70 | [Standard] Standard | [Steel] Made of Carbon Steel | 52 | 20 | -12 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 35 | 70 | [Open Type, Clearance Adjusting Type] Open Type | [Steel] Made of Carbon Steel | 52 | 20 | -12 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 3,381.14 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 40 | 80 | [Standard] Standard | [Steel] Made of Carbon Steel | 60 | 20 | -12 | Not sealed | - | Made of Carbon Steel | |
฿ 3,931.11 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 40 | 80 | [Standard] Standard | [Steel] Made of Carbon Steel | 60 | 20 | -12 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 4,172.64 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 10 Day(s) | - | 50 | 100 | [Standard] Standard | [Steel] Made of Carbon Steel | 80 | 20 | -12 | Not sealed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 100 | [Standard] Standard | Stainless Steel | 80 | 20 | -12 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 3,684.27 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | - | 50 | 100 | [Standard] Standard | [Steel] Made of Carbon Steel | 80 | 20 | -12 | Not sealed | - | Synthetic Resin | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 60 | 110 | [Standard] Standard | [Steel] Made of Carbon Steel | 90 | 25 | -15 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 555.93 | IKO LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | - | 6 | 19 | [Standard] Standard | [Steel] Made of Carbon Steel | 12 | 12 | -9 | Not sealed | - | Made of Carbon Steel | ||
฿ 489.73 | IKO LINEAR BUSHING | 1 Piece(s) | 3 Day(s) | - | 6 | 19 | [Standard] Standard | [Steel] Made of Carbon Steel | 12 | 12 | -9 | Not sealed | - | Synthetic Resin | ||
฿ 637.04 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 6 | 19 | [Standard] Standard | [Steel] Made of Carbon Steel | 12 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | |
฿ 838.60 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | - | 6 | 19 | [Standard] Standard | [Steel] Made of Carbon Steel | 12 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 80 | 140 | [Standard] Standard | [Steel] Made of Carbon Steel | 120 | 25 | -15 | Not sealed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 80 | 140 | [Open Type, Clearance Adjusting Type] Open Type | [Steel] Made of Carbon Steel | 120 | 25 | -15 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 467.89 | LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | - | 8 | 17 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Not sealed | - | Made of Carbon Steel | ||
฿ 1,850.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 8 | 17 | [Standard] Standard | Stainless Steel | 15 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 424.47 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | 17 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 566.20 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | 17 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | |
฿ 520.36 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | 24 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Not sealed | - | Made of Carbon Steel | |
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 8 | 24 | [Standard] Standard | Stainless Steel | 15 | 12 | -9 | Not sealed | - | Made of Carbon Steel | ||
฿ 467.89 | IKO LINEAR BUSHING | 1 Piece(s) | Available | 5 Day(s) | - | 8 | 24 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Not sealed | - | Synthetic Resin | |
฿ 611.87 | IKO LINEAR BUSHING | 1 Piece(s) | 5 Day(s) | - | 8 | 24 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Double-sided Closed | - | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 8 | 24 | [Standard] Standard | [Steel] Made of Carbon Steel | 15 | 12 | -9 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 19.050 (3/4") | 41.275 (1-5/8") | [Open Type, Clearance Adjusting Type] Clearance adjusting shape | [Steel] Made of Carbon Steel | 31.750 (1-1/4") | 15 | -10 | Not sealed | 19.050 | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 19.050 (3/4") | 41.275 (1-5/8") | [Standard] Standard | [Steel] Made of Carbon Steel | 31.750 (1-1/4") | 15 | -10 | Not sealed | 19.050 | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 25.400 (1") | 57.150 (2-1/4") | [Standard] Standard | [Steel] Made of Carbon Steel | 39.688 (1-9/16") | 15 | -10 | Not sealed | 25.400 | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 25.400 (1") | 57.150 (2-1/4") | [Standard] Standard | [Steel] Made of Carbon Steel | 39.688 (1-9/16") | 15 | -10 | Not sealed | 25.400 | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 6.350 (1/4") | 19.050 (3/4") | [Standard] Standard | [Steel] Made of Carbon Steel | 12.700 (1/2") | 12 | -9 | Not sealed | 6.350 | Made of Carbon Steel | ||
฿ 1,067.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 32 | [Open Type, Clearance Adjusting Type] Clearance adjusting shape | [Steel] Made of Carbon Steel | 22 | 12 | 0 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 36 | [Standard] Standard | [Steel] Made of Carbon Steel | 26 | 12 | -1 | Not sealed | - | Made of Carbon Steel | ||
฿ 1,183.33 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 36 | [Open Type, Clearance Adjusting Type] Open Type | [Steel] Made of Carbon Steel | 26 | 12 | -1 | Double-sided Closed | - | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 16 | 36 | [Standard] Standard | [Steel] Made of Carbon Steel | 26 | 12 | -1 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 20 | 45 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -1 | Double-sided Closed | - | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 45 | [Standard] Standard | [Steel] Made of Carbon Steel | 32 | 15 | -1 | Double-sided Closed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 68 | [Standard] Standard | [Steel] Made of Carbon Steel | 47 | 15 | -10 | Not sealed | - | Made of Carbon Steel | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 5 | 22 | [Standard] Standard | [Steel] Made of Carbon Steel | 12 | 12 | 0 | Double-sided Closed | - | Synthetic Resin | ||
฿ 100.00 | IKO LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 8 | 25 | [Open Type, Clearance Adjusting Type] Clearance adjusting shape | [Steel] Made of Carbon Steel | 16 | 12 | 0 | Not sealed | - | Synthetic Resin |
Loading...
Type | Straight | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Single | Length | Standard |
How can we improve?
How can we improve?