1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Roller Way Inner Ring

IKO ROLLER WAY INNER RING

Roller Way Inner Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Roller Way Inner Ring
[Specifications]
- Overall Length L (mm): 40
- Lubrication Type: No
- Accuracy: Standard Grade
- Motion: Linear Motion
- Basic Load Rating/Dynamic Load(N): 22300
- Basic Load Rating/Static Load(N): 36000

 
Part Number
GSN15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

IKO ROLLER WAY INNER RING 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length L(mm) 40 Lubrication Type No Accuracy Standard Grade
Motion Linear Motion Basic Load Rating: Dynamic Load (Details)(N) 22300 Basic Load Rating: Static Load(N) 36000