1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Follower CFH-AB Type

Cam Follower CFH-AB Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CFH-AB A cam follower where precision adjustment of the position is easily performed by turning the stud, as the mounting shaft and head sections of the stud are eccentric by 0.25 mm to 1.0 mm. This allows significant reductions in processing and assembly man-hours by avoiding alignment with the cam groove and precise machining of the mounting hole position.
· CFH-AB model…… grease nipple / hex socket head Corresponds to 12 - 30 [mm] stud

Part Number
CFH12-1-AB
CFH12-1M-AB
CFH12-1MR-AB
CFH12-1MUUR-AB
CFH12-1UU-ABSALE
CFH12-AB
CFH12M-AB
CFH12MUU-AB
CFH12R-AB
CFH12UU-ABSALE
CFH12UUR-ABSALE
CFH12VUU-AB
CFH16-AB
CFH16MUU-AB
CFH16MUUR-AB
CFH16R-AB
CFH16UU-AB
CFH16UUR-ABSALE
CFH16VUU-AB
CFH18-AB
CFH18MUU-AB
CFH18UU-ABSALE
CFH18UUR-AB
CFH20-1-AB
CFH20-1UU-AB
CFH20-1UUR-AB
CFH20-AB
CFH20MUU-AB
CFH20MUUR-AB
CFH20R-AB
CFH20UU-AB
CFH20UUR-AB
CFH20VUU-AB
CFH20VUUR-AB
CFH24-1-AB
CFH24-1UUR-AB
CFH24MUUR-AB
CFH24R-AB
CFH24UUR-AB
CFH30UU-A
CFH30UU-AB
CFH30VUUR-AB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(Ø)
Width C
(mm)
Roller Type Cam follower stud screw
(mm)
Material Rolling Guide Method Cam Follower: Stud Screw (Fine Thread)
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
Dedicated Grease Fitting Included

฿ 913.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103214Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000No Seal7.45NA

฿ 1,946.65

CAM FOLLOWER 1 Piece(s) 12 Day(s) -3214Cylindrical Outer RingM12Stainless SteelWith Gage-7.879.7914000No Seal7.45NA

฿ 2,261.70

CAM FOLLOWER 1 Piece(s) 12 Day(s) -3214Spherical Outer RingM12Stainless SteelWith Gage-7.879.7914000No Seal2.74NA

฿ 1,704.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 103214Spherical Outer RingM12Stainless SteelWith Gage-7.879.7914000With Seal2.74NA

฿ 1,111.00

฿ 634.83

THK CAM FOLLOWER 1 Piece(s) Same day 103214Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000With Seal7.45NA

฿ 876.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103014Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000No Seal7.06NA

฿ 1,066.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 103014Cylindrical Outer RingM12Stainless SteelWith Gage-7.879.7914000No Seal7.06NA

฿ 1,331.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103014Cylindrical Outer RingM12Stainless SteelWith Gage-7.879.7914000With Seal7.06NA

฿ 1,008.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103014Spherical Outer RingM12Carbon SteelWith Gage-7.879.7914000No Seal2.45NA

฿ 1,080.00

฿ 716.58

THK CAM FOLLOWER 1 Piece(s) Same day 103014Cylindrical Outer RingM12Carbon SteelWith Gage-7.879.7914000With Seal7.06NA

฿ 1,263.00

฿ 725.72

THK CAM FOLLOWER 1 Piece(s) Same day 103014Spherical Outer RingM12Carbon SteelWith Gage-7.879.7914000With Seal2.45NA

฿ 1,315.00

THK 1 Piece(s) 6 Day(s) 103014Cylindrical Outer RingM12Carbon SteelTotal roller type-13.419.8-With Seal7.06NA

฿ 1,004.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103518Cylindrical Outer RingM16Carbon SteelWith Gage-1218.310000No Seal11.2NA

฿ 1,782.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103518Cylindrical Outer RingM16Stainless SteelWith Gage-1218.310000With Seal11.2NA

฿ 2,182.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 103518Spherical Outer RingM16Stainless SteelWith Gage-1218.310000With Seal3.14NA

฿ 1,124.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 103518Spherical Outer RingM16Carbon SteelWith Gage-1218.310000No Seal3.14NA

฿ 1,433.95

THK CAM FOLLOWER 1 Piece(s) 5 Day(s) 103518Cylindrical Outer RingM16Carbon SteelWith Gage-1218.310000With Seal11.2NA

฿ 1,459.00

฿ 834.26

THK CAM FOLLOWER 1 Piece(s) Same day 103518Spherical Outer RingM16Carbon SteelWith Gage-1218.310000With Seal3.14NA

฿ 1,544.22

CAM FOLLOWER 1 Piece(s) 12 Day(s) 103518Cylindrical Outer RingM16Carbon SteelTotal roller type-20.637.6-With Seal11.2NA

฿ 1,172.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500No Seal14.4NA

฿ 3,875.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) -4020Cylindrical Outer RingM18Stainless SteelWith Gage-14.725.28500With Seal14.4NA

฿ 1,400.00

฿ 800.94

THK CAM FOLLOWER 1 Piece(s) Same day 104020Cylindrical Outer RingM18Carbon SteelWith Gage-14.725.28500With Seal14.4NA

฿ 1,699.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 104020Spherical Outer RingM18Carbon SteelWith Gage-14.725.28500With Seal3.72NA

฿ 1,457.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 104724Cylindrical Outer RingM20Carbon SteelWith Gage-20.734.87000No Seal21NA

฿ 1,800.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 104724Cylindrical Outer RingM20Carbon SteelWith Gage-20.734.87000With Seal21NA

฿ 2,272.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 104724Spherical Outer RingM20Carbon SteelWith Gage-20.734.87000With Seal7.15NA

฿ 1,570.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 105224Cylindrical Outer RingM20Carbon SteelWith Gage-20.734.87000No Seal23.2NA

฿ 2,909.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Cylindrical Outer RingM20Stainless SteelWith Gage-20.734.87000With Seal23.2NA

฿ 5,475.88

CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Spherical Outer RingM20Stainless SteelWith Gage-20.734.87000With Seal8.23NA

฿ 1,802.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Spherical Outer RingM20Carbon SteelWith Gage-20.734.87000No Seal8.23NA

฿ 1,831.00

THK CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Cylindrical Outer RingM20Carbon SteelWith Gage-20.734.87000With Seal23.2NA

฿ 2,205.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 105224Spherical Outer RingM20Carbon SteelWith Gage-20.734.87000With Seal8.23NA

฿ 2,479.17

CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Cylindrical Outer RingM20Carbon SteelTotal roller type-33.264.8-With Seal23.2NA

฿ 3,012.20

CAM FOLLOWER 1 Piece(s) 12 Day(s) 105224Spherical Outer RingM20Carbon SteelTotal roller type-33.264.8-With Seal8.23NA

฿ 2,672.00

CAM FOLLOWER 1 Piece(s) 84 Day(s) 107229Cylindrical Outer RingM24Carbon SteelWith Gage-30.653.2-No Seal39.8NA

฿ 4,014.00

CAM FOLLOWER 1 Piece(s) 44 Day(s) 107229Spherical Outer RingM24Carbon SteelWith Gage-30.653.2-With Seal12.9NA

฿ 7,916.00

THK 1 Piece(s) 33 Day(s) 106229Spherical Outer RingM24Stainless SteelWith Gage-30.653.2-With Seal10.5NA

฿ 2,752.00

CAM FOLLOWER 1 Piece(s) 12 Day(s) 106229Spherical Outer RingM24Carbon SteelWith Gage-30.653.2-No Seal10.5NA

฿ 3,570.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 106229Spherical Outer RingM24Carbon SteelWith Gage-30.653.2-With Seal10.5NA

฿ 1,999.24

CAM FOLLOWER 1 Piece(s) 4 Day(s) --------------

฿ 4,278.00

CAM FOLLOWER 1 Piece(s) 5 Day(s) 108035Cylindrical Outer Ring-Carbon SteelWith GageM30×1.545.487.6-With seal52.6N/A

฿ 6,239.34

CAM FOLLOWER 1 Piece(s) 12 Day(s) 108035Spherical Outer RingM30Carbon SteelTotal roller type-67.6145-With Seal14.9NA

Loading...

  1. 1

Basic Information

Product Category Cam Followers Fastening Methods With Head Screw Part Hexagonal Hole Cam Followers Type Eccentricity
Size Standard Metric System Roller Lining No Axis Presence