1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm

ISY PIPING CHECK VALVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm
  • Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm
  • Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,007.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The catalog page in the Product Information below is the most up-to-date.

Product Description

[Features]
· All parts, including the main body, rod and floating ball, are made of SCS14 (SUS316), allowing use under special-usage conditions.
· The gasket is made as standard of fluorine rubber

Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm: related images

Part Number
SBS-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,007.05

ISY PIPING CHECK VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Pilot Valve Main Body Shape Angle Body Material SCS14
Applicable Fluid Water Supply Side, Connection Type PJ Supply Side, Plumbing Thread Nominal 1/2B
Handle Shape Without handle Body Lining No Operating Pressure Range(MPa) 0 to 0.75
Operation Method No Float Ball Material SUS316

Please check the type/dimensions/specifications of the part SBS-13 in the Stainless Steel Ball Cock (Screw-In Type) Nominal Diameter: 13/20/25 mm series.