1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nominal Pilot Valve Sizes Exclusively for F Ball Tap, 65, 80, 100, 125, 150, 200 mm (PV20-PE)

ISY PIPING CHECK VALVE

Nominal Pilot Valve Sizes Exclusively for F Ball Tap, 65, 80, 100, 125, 150, 200 mm (PV20-PE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- For the F ball tap is a standard PV13 set in each size.
- Select from PVHLW13,20 and PV20, each with different water level, depending on design and construction specifications.
- Use dedicated pilot bubbles with F ball taps.

Part Number
PV20-PE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Float Ball Material

฿ 3,085.85

ISY PIPING CHECK VALVE 1 Piece(s) 6 Day(s) 3/4BPE

Loading...

  1. 1

Basic Information

Valve Type Pilot Valve Main Body Shape Angle Body Material CAC902
Applicable Fluid Water Supply Side, Connection Type R Handle Shape Without handle
Body Lining No Operation Method No Pilot Valve Type Standard Type

Please check the type/dimensions/specifications of the part PV20-PE in the Nominal Pilot Valve Sizes Exclusively for F Ball Tap, 65, 80, 100, 125, 150, 200 mm series.

Products with similar specification

Part Number
PV20-CU
PV20-SUS
PVL13-CU
PVL13-PE
PVL13-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Float Ball Material

฿ 3,489.89

1 Piece(s) 6 Day(s) 3/4BCopper

฿ 7,530.31

1 Piece(s) 6 Day(s) 3/4BSUS304

฿ 3,489.89

1 Piece(s) 6 Day(s) 1/2BCopper

฿ 3,085.85

1 Piece(s) 6 Day(s) 1/2BPE

฿ 7,530.31

1 Piece(s) 6 Day(s) 1/2BSUS304