(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manual type angle valve with high corrosion resistance by using stainless steel for the entire part.
[Features]
·Since the vacuum valve can be opened and closed manually, it can be opened slowly.
·Compact design for the entire part, having achieved compactness and weight reduction.
·Both positive pressure and back pressure do not leak even with a differential pressure of 0.15 MPa.
·Free mounting posture (unless otherwise specified, the mounting posture is recommended with the valve seat facing the one with the larger pressure fluctuation).
·Greater conductance can be obtained by functional design.
·Easy to install due to one-sided rotating flange (CF flange).
[Applications]
·It can be used for manually operated devices such as general-purpose testing machines.
Made of stainless steel, it has excellent corrosion resistance and is easy to install
Dimensional drawing of high vacuum angle valve (manual type)
Top view
Model No. | A | B | ⌀H | ⌀D | E | F | ⌀J | K | N-øh | weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1FLV -16M | 124.5 | 47 | 40 | 43 | 6 | 40 | 30 | — | — | 0.6 |
1FLV -25M | 136 | 59 | 54 | 43 | 8 | 50 | 40 | — | — | 1.0 |
1FLV -40M | 163 | 81 | 76 | 60 | 15 | 65 | 55 | — | — | 1.6 |
1FLV -50M | 176.5 | 92 | 89 | 60 | 20 | 70 | 75 | — | — | 2.3 |
Cost reduction has been achieved by changing welded bellows to molded bellows.
Part Number |
---|
1FLV-16M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Nominal |
---|---|---|---|---|---|---|
฿ 14,047.76 | IRE VACUUM VALVES | 1 Piece(s) | 3 Day(s) | 16 |
Loading...
Type | Manual vacuum valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Pipe Port Type | Flange | Flange Type | NW | Lifetime | 50,000 times |
Specifications | No accessories |
Please check the type/dimensions/specifications of the part 1FLV-16M in the High Vacuum Angle Valve (Manual Type) series.
Part Number |
---|
1FLV-25M |
1FLV-40M |
1FLV-50M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flange Nominal |
---|---|---|---|---|---|
฿ 16,291.10 | 1 Piece(s) | Same day | 25 | ||
฿ 20,596.87 | 1 Piece(s) | Same day | 40 | ||
฿ 25,445.38 | 1 Piece(s) | 3 Day(s) | 50 |
How can we improve?
How can we improve?