1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Vacuum Angle Valve (Multi-Action / Single-Action) (1FLV-16D0)

IRE VACUUM VALVES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A vacuum angle valve is made entirely of stainless steel which provides excellent corrosion-resistance.
[Features]
· The vacuum section of the valve is completely made of stainless steel (SUS).
· There is no leakage at positive pressure or counter pressure with a differential pressure of 0.15 MPa.
· The functional design results in large conductance.
· It has a single-side rotating flange, so installation is easy (ConFlat flange).
· Can be installed at any position (unless otherwise specified, it is recommended that installation be with the valve seat facing the direction with largest pressure fluctuation).

Part Number
1FLV-16D0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Flange Nominal

฿ 14,946.30

IRE VACUUM VALVES 1 Piece(s) 3 Day(s) 2-position Double Acting Type16

Loading...

  1. 1

Basic Information

Type Vacuum operation vacuum valves Application Single Item Operating Mounting Orientation Direct
Number of Ports 2-port valve Driving Type Linear Motion Type Pipe Port Type Flange
Flange Type NW Lifetime 100,000 times Specifications No accessories

Please check the type/dimensions/specifications of the part 1FLV-16D0 in the High-Vacuum Angle Valve (Multi-Action / Single-Action) series.

Products with similar specification

Part Number
1FLV-16C0
1FLV-16O0
1FLV-25C0
1FLV-40C0
1FLV-40O0
1FLV-50C0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Flange Nominal

฿ 15,169.43

1 Piece(s) 3 Day(s) 2-position Normally Closed16

฿ 15,715.07

1 Piece(s) 3 Day(s) 2-position Normally Open16

฿ 17,859.03

1 Piece(s) 3 Day(s) 2-position Normally Closed25

฿ 22,749.75

1 Piece(s) 3 Day(s) 2-position Normally Closed40

฿ 22,659.29

1 Piece(s) 3 Day(s) 2-position Normally Open40

฿ 28,762.15

1 Piece(s) 3 Day(s) 2-position Normally Closed50