1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Strainer, Stainless Steel 10K Flange Type U-Shaped (Bucket-Shaped) (10FU-1-14A-20A)

TMU Y TYPE STRAINER

Strainer, Stainless Steel 10K Flange Type U-Shaped (Bucket-Shaped) (10FU-1-14A-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used to prevent the formation of obstructions within equipment and facilities by stopping foreign matter and other contaminants from getting into the pipeline system.
The U-shaped strainer is shaped like a bucket giving it a larger filtration area than Y-shaped strainers. The screen is simple to replace using the handle, and it can also be used with dense meshes.

Part Number
10FU-1-14A-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Dimension L
(mm)
Dimension H
(mm)
Max. Operating Temperature
(℃)
Size Screen (mesh) Gasket/O-ring materials

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 3/4B3/4B16011213020A60FPM

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape U Shaped Nominal Pressure 10K
Material Stainless Steel Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1 Connection Flange Standard JIS10kRF Main body material details SCS14A