(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1987. Excellent variations on cable carriers, making the price more affordable. A no waste design with a selectable number of link unit.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bending radius R (mm) | Number of Links | Required Physical Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,655.61 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 23 | 140 | ||
฿ 1,709.81 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 24 | 140 | ||
฿ 1,764.77 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 25 | 140 | ||
฿ 1,818.97 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 26 | 140 | ||
฿ 1,873.16 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 27 | 140 | ||
฿ 1,927.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 28 | 140 | ||
฿ 1,982.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 29 | 140 | ||
฿ 2,036.52 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 30 | 140 | ||
฿ 2,091.10 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 31 | 140 | ||
฿ 2,146.06 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 32 | 140 | ||
฿ 2,200.26 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 33 | 140 | ||
฿ 2,254.45 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 34 | 140 | ||
฿ 2,309.42 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 35 | 140 | ||
฿ 2,395.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 36 | 140 | ||
฿ 2,450.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 37 | 140 | ||
฿ 2,505.29 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 38 | 140 | ||
฿ 2,561.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 39 | 140 | ||
฿ 2,616.00 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 40 | 140 | ||
฿ 2,670.97 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 41 | 140 | ||
฿ 2,726.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 42 | 140 | ||
฿ 2,781.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 43 | 140 | ||
฿ 2,836.65 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 44 | 140 | ||
฿ 2,892.39 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 45 | 140 | ||
฿ 2,947.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 46 | 140 | ||
฿ 3,002.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 47 | 140 | ||
฿ 3,057.29 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 48 | 140 | ||
฿ 3,113.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 49 | 140 | ||
฿ 3,168.00 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 50 | 140 | ||
฿ 3,222.97 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 51 | 140 | ||
฿ 3,278.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 52 | 140 | ||
฿ 3,333.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 53 | 140 | ||
฿ 3,388.65 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 54 | 140 | ||
฿ 3,444.39 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 55 | 140 | ||
฿ 3,499.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 56 | 140 | ||
฿ 3,554.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 57 | 140 | ||
฿ 3,610.06 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 58 | 140 | ||
฿ 3,665.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 59 | 140 | ||
฿ 3,720.00 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 60 | 140 | ||
฿ 3,774.97 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 61 | 140 | ||
฿ 3,830.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 62 | 140 | ||
฿ 3,885.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 63 | 140 | ||
฿ 3,940.65 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 64 | 140 | ||
฿ 3,996.39 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 65 | 140 | ||
฿ 4,051.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 66 | 140 | ||
฿ 4,106.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 67 | 140 | ||
฿ 4,162.06 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 68 | 140 | ||
฿ 4,217.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 69 | 140 | ||
฿ 4,272.00 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 70 | 140 | ||
฿ 4,327.35 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 71 | 140 | ||
฿ 4,382.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 72 | 140 | ||
฿ 4,437.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 73 | 140 | ||
฿ 4,493.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 74 | 140 | ||
฿ 4,548.39 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 75 | 140 | ||
฿ 4,603.74 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 76 | 140 | ||
฿ 4,658.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 77 | 140 | ||
฿ 4,401.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 78 | 140 | ||
฿ 4,453.16 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 79 | 140 | ||
฿ 4,504.26 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 80 | 140 | ||
฿ 4,555.74 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 81 | 140 | ||
฿ 4,607.61 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 82 | 140 | ||
฿ 4,659.10 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 83 | 140 | ||
฿ 4,710.19 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 84 | 140 | ||
฿ 4,762.45 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 85 | 140 | ||
฿ 4,813.55 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 86 | 140 | ||
฿ 4,865.03 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 87 | 140 | ||
฿ 4,917.29 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 88 | 140 | ||
฿ 4,968.39 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 89 | 140 | ||
฿ 5,019.87 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 90 | 140 | ||
฿ 5,070.97 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 91 | 140 | ||
฿ 5,123.23 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 92 | 140 | ||
฿ 5,174.32 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 93 | 140 | ||
฿ 5,225.81 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 94 | 140 | ||
฿ 5,277.68 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 95 | 140 | ||
฿ 5,329.16 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 96 | 140 | ||
฿ 5,380.65 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 97 | 140 | ||
฿ 5,432.52 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 98 | 140 | ||
฿ 5,484.00 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 99 | 140 | ||
฿ 5,535.10 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 100 | 140 | ||
฿ 5,586.58 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 101 | 140 | ||
฿ 5,638.45 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 102 | 140 | ||
฿ 5,689.94 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 103 | 140 | ||
฿ 5,741.42 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 104 | 140 | ||
฿ 5,793.29 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 105 | 140 | ||
฿ 5,844.77 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 106 | 140 | ||
฿ 5,895.87 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 107 | 140 | ||
฿ 5,948.13 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 108 | 140 | ||
฿ 5,999.23 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 109 | 140 | ||
฿ 6,050.71 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 110 | 140 | ||
฿ 6,102.58 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 111 | 140 | ||
฿ 6,154.06 | HNS CABLE CARRIER HSP | 1 Piece(s) | 10 Day(s) | 10 | 50 | 112 | 140 |
Loading...
Type | Square type | Cover Type | No Sealed Type | Properties | Standard |
---|---|---|---|---|---|
Height of Inside(mm) | 28 | Number of Divided Sections inside Carrier | No | Width of Inside(mm) | 38 |
Maximum Cable Outer Diameter(Ø) | 24 | Operating Speed(m/s) | 3 | Link Pitch(mm) | 45 |
Cable Insertion Surface | Outer Peripheral Surface | Cable Insertion Type | Snap(Opening and Closing) | Motion Type | 2-Axis motion |
Operating Temperature Range(°C) | -25::100 | Carrier Material | Engineering Plastic | Note | One bracket is included for each of the fixed side and moving side |
How can we improve?
How can we improve?