1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Carrier - for General FA Series HSC0665 Series (Part Number)

Cable Carrier - for General FA Series HSC0665 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,974.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1987. Excellent variations on cable carriers, making the price more affordable. A no waste design with a selectable number of link unit.

Part Number
HSC0665-120-150-D0-S0-16-LK
HSC0665-120-150-D0-S0-17-LK
HSC0665-120-150-D0-S0-18-LK
HSC0665-120-150-D0-S0-19-LK
HSC0665-120-150-D0-S0-20-LK
HSC0665-120-150-D0-S0-21-LK
HSC0665-120-150-D0-S0-22-LK
HSC0665-120-150-D0-S0-23-LK
HSC0665-120-150-D0-S0-24-LK
HSC0665-120-150-D0-S0-25-LK
HSC0665-120-150-D0-S0-26-LK
HSC0665-120-150-D0-S0-27-LK
HSC0665-120-150-D0-S0-28-LK
HSC0665-120-150-D0-S0-29-LK
HSC0665-120-150-D0-S0-30-LK
HSC0665-120-150-D0-S0-31-LK
HSC0665-120-150-D0-S0-32-LK
HSC0665-120-150-D0-S0-33-LK
HSC0665-120-150-D0-S0-34-LK
HSC0665-120-150-D0-S0-35-LK
HSC0665-120-150-D0-S0-36-LK
HSC0665-120-150-D0-S0-37-LK
HSC0665-120-150-D0-S0-38-LK
HSC0665-120-150-D0-S0-39-LK
HSC0665-120-150-D0-S0-40-LK
HSC0665-120-150-D0-S0-41-LK
HSC0665-120-150-D0-S0-42-LK
HSC0665-120-150-D0-S0-43-LK
HSC0665-120-150-D0-S0-44-LK
HSC0665-120-150-D0-S0-45-LK
HSC0665-120-150-D0-S0-46-LK
HSC0665-120-150-D0-S0-47-LK
HSC0665-120-150-D0-S0-48-LK
HSC0665-120-150-D0-S0-49-LK
HSC0665-120-150-D0-S0-50-LK
HSC0665-120-150-D0-S0-51-LK
HSC0665-120-150-D0-S0-52-LK
HSC0665-120-150-D0-S0-53-LK
HSC0665-120-150-D0-S0-54-LK
HSC0665-120-150-D0-S0-55-LK
HSC0665-120-150-D0-S0-56-LK
HSC0665-120-150-D0-S0-57-LK
HSC0665-120-150-D0-S0-58-LK
HSC0665-120-150-D0-S0-59-LK
HSC0665-120-150-D0-S0-60-LK
HSC0665-120-150-D0-S0-61-LK
HSC0665-120-150-D0-S0-62-LK
HSC0665-120-150-D0-S0-63-LK
HSC0665-120-150-D0-S0-64-LK
HSC0665-120-150-D0-S0-65-LK
HSC0665-120-150-D0-S0-66-LK
HSC0665-120-150-D0-S0-67-LK
HSC0665-120-150-D0-S0-68-LK
HSC0665-120-150-D0-S0-69-LK
HSC0665-120-150-D0-S0-70-LK
HSC0665-120-150-D0-S0-71-LK
HSC0665-120-150-D0-S0-72-LK
HSC0665-120-150-D0-S0-73-LK
HSC0665-120-150-D0-S0-74-LK
HSC0665-120-150-D0-S0-75-LK
HSC0665-120-150-D0-S0-76-LK
HSC0665-120-150-D0-S0-77-LK
HSC0665-120-150-D0-S0-78-LK
HSC0665-120-150-D0-S0-79-LK
HSC0665-120-150-D0-S0-80-LK
HSC0665-120-150-D0-S0-81-LK
HSC0665-120-150-D0-S0-82-LK
HSC0665-120-150-D0-S0-83-LK
HSC0665-120-150-D0-S0-84-LK
HSC0665-120-150-D0-S0-85-LK
HSC0665-120-150-D0-S0-86-LK
HSC0665-120-150-D0-S0-87-LK
HSC0665-120-150-D0-S0-88-LK
HSC0665-120-150-D0-S0-89-LK
HSC0665-120-150-D0-S0-90-LK
HSC0665-120-150-D0-S0-91-LK
HSC0665-120-150-D0-S0-92-LK
HSC0665-120-150-D0-S0-93-LK
HSC0665-120-150-D0-S0-94-LK
HSC0665-120-150-D0-S0-95-LK
HSC0665-120-150-D0-S0-96-LK
HSC0665-120-150-D0-S0-97-LK
HSC0665-120-150-D0-S0-98-LK
HSC0665-120-150-D0-S0-99-LK
HSC0665-120-150-D0-S0-100-LK
HSC0665-120-150-D0-S0-101-LK
HSC0665-120-150-D0-S0-102-LK
HSC0665-120-150-D0-S0-103-LK
HSC0665-120-150-D0-S0-104-LK
HSC0665-120-150-D0-S0-105-LK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Divided Sections inside Carrier Bending radius R
(mm)
Number of Links Required Physical Height H
(mm)

฿ 6,974.71

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12016300

฿ 7,317.29

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12017300

฿ 7,659.48

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12018300

฿ 8,002.06

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12019300

฿ 8,344.65

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12020300

฿ 8,687.61

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12021300

฿ 9,029.42

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12022300

฿ 9,372.00

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12023300

฿ 9,714.97

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12024300

฿ 10,056.77

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12025300

฿ 10,399.74

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12026300

฿ 10,742.32

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12027300

฿ 11,084.90

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12028300

฿ 11,427.10

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12029300

฿ 11,769.68

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12030300

฿ 12,112.26

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12031300

฿ 12,455.23

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12032300

฿ 12,797.03

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12033300

฿ 13,139.61

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12034300

฿ 13,482.58

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12035300

฿ 13,824.39

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12036300

฿ 14,167.35

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12037300

฿ 14,509.94

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12038300

฿ 14,852.52

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12039300

฿ 15,194.71

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12040300

฿ 15,537.29

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12041300

฿ 15,879.87

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12042300

฿ 16,222.06

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12043300

฿ 16,564.65

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12044300

฿ 16,907.23

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12045300

฿ 17,250.19

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12046300

฿ 17,592.00

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12047300

฿ 17,934.97

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12048300

฿ 18,277.55

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12049300

฿ 18,619.35

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12050300

฿ 18,962.32

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12051300

฿ 19,304.90

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12052300

฿ 19,647.48

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12053300

฿ 19,989.68

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12054300

฿ 20,332.26

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12055300

฿ 20,674.84

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12056300

฿ 21,017.81

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12057300

฿ 21,359.61

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12058300

฿ 21,702.58

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12059300

฿ 22,045.16

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12060300

฿ 22,386.97

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12061300

฿ 22,729.94

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12062300

฿ 23,072.52

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12063300

฿ 23,415.10

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12064300

฿ 23,757.29

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12065300

฿ 24,099.87

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12066300

฿ 24,442.45

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12067300

฿ 24,784.65

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12068300

฿ 25,127.23

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12069300

฿ 25,469.81

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12070300

฿ 25,812.77

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12071300

฿ 26,154.58

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12072300

฿ 26,497.55

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12073300

฿ 26,840.13

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12074300

฿ 27,181.94

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12075300

฿ 27,524.90

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12076300

฿ 27,867.48

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12077300

฿ 28,210.06

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12078300

฿ 28,552.26

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12079300

฿ 28,894.84

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12080300

฿ 29,237.42

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12081300

฿ 29,580.39

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12082300

฿ 29,922.19

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12083300

฿ 30,265.16

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12084300

฿ 30,607.74

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12085300

฿ 30,949.55

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12086300

฿ 31,292.52

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12087300

฿ 31,635.10

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12088300

฿ 31,977.68

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12089300

฿ 32,319.87

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12090300

฿ 32,662.45

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12091300

฿ 33,005.03

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12092300

฿ 33,347.23

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12093300

฿ 33,689.81

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12094300

฿ 34,032.77

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12095300

฿ 34,375.35

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12096300

฿ 34,717.16

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12097300

฿ 35,060.13

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12098300

฿ 35,402.71

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No12099300

฿ 35,744.90

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120100300

฿ 36,087.48

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120101300

฿ 36,430.06

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120102300

฿ 36,772.65

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120103300

฿ 37,114.84

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120104300

฿ 37,457.42

HNS CABLE CARRIER HSC 1 Piece(s) 9 Day(s) 10[Not Provided] No120105300

Loading...

Basic Information

Type Square type Cover Type One Side Cover Type Properties Standard
Height of Inside(mm) 42 Width of Inside(mm) 150 Maximum Cable Outer Diameter(Ø) 33
Operating Speed(m/s) 3.3 Link Pitch(mm) 66.5 Cable Insertion Surface Inner Peripheral Surface
Cable Insertion Type Snap(Opening and Closing) Motion Type 2-Axis motion Operating Temperature Range(°C) -40::100
Carrier Material Resin Note One bracket is included for each of the fixed side and moving side