(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product is lubricated with a fluoropolymer coating formed over the entire surface of all bearing components.
· Can be used in cleanrooms, vacuum equipment, etc.
Part Number |
---|
SE6000ZZSTPRC3YS |
SE6003ZZSTPRC3YS |
SE6004ZZSTPRC3YS |
SE608ZZSTPRC3YS |
SE6201ZZSTPRC3YS |
SE6206ZZSTPRC3YS |
SE626ZZSTPRC3YS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,317.42 | BEARING | 1 Piece(s) | Same day | 10 | 10 | 26 | 8 | 4550 | 1000 | 1950 | ||
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | - | 17 | 35 | 10 | 6000 | 580 | 3250 | ||
฿ 4,587.10 | BEARING | 1 Piece(s) | Same day | 10 | 20 | 42 | 12 | 9400 | 500 | 5050 | ||
฿ 2,589.68 | BEARING | 1 Piece(s) | Same day | 10 | 8 | 22 | 7 | 3300 | 1000 | 1350 | ||
฿ 3,661.94 | BEARING | 1 Piece(s) | Same day | 10 | 12 | 32 | 10 | 6800 | 770 | 3050 | ||
฿ 100.00 | JTE BEARING | 1 Piece(s) | Quote | - | 30 | 62 | 16 | 19500 | 300 | 11300 | ||
฿ 2,589.68 | JTE BEARING | 1 Piece(s) | Same day | 10 | 6 | 19 | 6 | 2600 | 1000 | 1050 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Stainless Steel | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Specifications, Environment | Dust Proofing / Vacuum |
Load Direction | Radial | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Rolling Element Material | Stainless Steel | Retainer Type | Punching | Sealing Structure | Double Shielded (Non-Contact Type) |
Clearance sign | C3 | Holder Material | Stainless Steel | Lubricant | Solid lubricant |
How can we improve?
How can we improve?