1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compressor, Zgaiard Inverter Compressor Air Cooler 7.5-37 kW

MITSUI SEIKI

Compressor, Zgaiard Inverter Compressor Air Cooler 7.5-37 kW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This compressor features a new compact design and provides enhanced compressing efficiency to help realize total energy saving.

[Features]
· Quiet performance
· New design with high-quality metallic coloring
· Color LCD touch panel
· Improved operability and easy maintenance

Part Number
ZV15AS5-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

MITSUI SEIKI 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 20~Less than 30 Motor Rated Output(kW{PS}) 15{20}
Lubrication Method Oil Supply Type Cooling Method Air cooling system Maximum Pressure(MPa) 0.93
Compressor Air Delivery(L/min) 1000~Less than 5000 Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200/200・220
Noise Emission Value(dB) 54 Compression Method Screw Dryers equipped with
Drive Control Method Inverter Dryer/Refrigerator Output (Coolant R-407C and R410A)(kW) 0.54/0.602・0.626