1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Load Cell, Small Compression Type LSM

Load Cell, Small Compression Type LSM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,957.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

øA is 12 to 20 mm, and the weight is 6 to 20 g, but the fatigue lifespan is 1 million times at the rated capacity, so excellent durability. Screw mount is not required. Easily fixed with adhesive or double-sided tape. Compact and lightweight, and suitable for applications where measurement locations are limited.

 
Part Number
LSM-1T-B
LSM-2K-B
LSM-2T-B
LSM-5K-B
LSM-10K-B
LSM-20K-B
LSM-50K-B
LSM-100K-B
LSM-500G-B
LSM-500K-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Capacity Limited overload Rated Output Material Temperature compensation range Nonlinearity Effect of output temperature

฿ 26,643.82

LOAD CELL 1 Piece(s) Same day 9.807 kN {1 tf}200 %R.C.1.5 mV/V ±0.5 mV/VStainless steel (electroless nickel plating processing)-10℃~60℃1 %R.O.1% LOAD/10 ℃

฿ 17,957.03

NMB LOAD CELL 1 Piece(s) 5 Day(s) 19.61 N {2 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VAluminum Alloy0℃~50℃1 %R.O.2% LOAD/10°C

฿ 26,643.82

NMB LOAD CELL 1 Piece(s) 5 Day(s) 19.61 kN {2 tf}200 %R.C.1.5 mV/V ±0.5 mV/VStainless steel (electroless nickel plating processing)-10℃~60℃2 %R.O.1% LOAD/10 ℃

฿ 17,957.03

NMB LOAD CELL 1 Piece(s) 5 Day(s) 49.03 N {5 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VStainless steel (electroless nickel plating processing)0℃~50℃1 %R.O.2% LOAD/10°C

฿ 17,957.65

NMB LOAD CELL 1 Piece(s) 5 Day(s) 98.07 N {10 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VStainless steel (electroless nickel plating processing)0℃~50℃1 %R.O.2% LOAD/10°C

฿ 17,957.65

NMB LOAD CELL 1 Piece(s) 5 Day(s) 196.1 N {20 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VStainless steel (electroless nickel plating processing)0℃~50℃1 %R.O.2% LOAD/10°C

฿ 17,959.16

NMB LOAD CELL 1 Piece(s) 5 Day(s) 490.3 N {50 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VStainless steel (electroless nickel plating processing)0℃~50℃1 %R.O.2% LOAD/10°C

฿ 17,959.47

NMB LOAD CELL 1 Piece(s) 5 Day(s) 980.7 N {100 kgf}150 %R.C.1.0 mV/V ±0.4 mV/VStainless steel (electroless nickel plating processing)0℃~50℃1 %R.O.2% LOAD/10°C

฿ 17,957.03

NMB LOAD CELL 1 Piece(s) 5 Day(s) 4.903 N {500 gf}150 %R.C.0.8 mV/V ±0.4 mV/VAluminum Alloy0℃~50℃1 %R.O.2% LOAD/10°C

฿ 26,643.82

NMB LOAD CELL 1 Piece(s) 5 Day(s) 4.903 kN {500 kgf}200 %R.C.1.5 mV/V ±0.5 mV/VStainless steel (electroless nickel plating processing)-10℃~60℃1 %R.O.1% LOAD/10 ℃

Loading...

  1. 1

Basic Information

Allowable overload 150 %R.C. Recommended applied voltage 5 VDC or Less Fatigue life 1,000,000 times at rated capacity
Hysteresis 1 %R.O. Repeatability 1 %R.O. Application, type Special Purpose