(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single layer type vacuum pad. Pad material can be selected from NBR, silicone rubber and PU rubber, and inner diameter can be selected from ø2 to ø150. A partial inventory of the product has been kept in stock, hence same day delivery is possible. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.
Part Number |
---|
VPD10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Shape | Rubber Group Material | Environment | Color | Circular Pad Diameter (φ) | Oval bar pad diameter 1 (mm) | Oval bar pad diameter 2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,146.16 | VACUUM PAD VPD SERIES | 1 Piece(s) | Available | 6 Day(s) | Bellows Type | NBR | Standard | Black | 10 | - | - |
Loading...
Pad Type | Standard / Pad Unit | Mounting Method | Recessed Type | Material | Rubber-based |
---|
Please check the type/dimensions/specifications of the part VPD10 in the Vacuum Pad VPS Series (Single Layer Pad), VPD Series (2 Layer Pad) series.
Part Number |
---|
VPD10-S |
VPD15 |
VPD15-S |
VPD20 |
VPD20-S |
VPD30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pad Shape | Rubber Group Material | Environment | Color | Circular Pad Diameter (φ) | Oval bar pad diameter 1 (mm) | Oval bar pad diameter 2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.17 | 1 Piece(s) | Available | 6 Day(s) | Bellows Type | Silicon Rubber | Standard / Static electricity prevention | Transparency | 10 | - | - | |
฿ 1,159.39 | 1 Piece(s) | Available | 6 Day(s) | Bellows Type | NBR | Standard | Black | 15 | - | - | |
฿ 343.38 | 1 Piece(s) | 6 Day(s) | Bellows Type | Silicon Rubber | Standard / Static electricity prevention | Transparency | 15 | - | - | ||
฿ 1,159.39 | 1 Piece(s) | Available | 6 Day(s) | Bellows Type | NBR | Standard | Black | 20 | - | - | |
฿ 343.38 | 1 Piece(s) | 6 Day(s) | Bellows Type | Silicon Rubber | Standard / Static electricity prevention | Transparency | 20 | - | - | ||
฿ 1,186.57 | 1 Piece(s) | Available | 6 Day(s) | Bellows Type | NBR | Standard | Black | 30 | - | - |
How can we improve?
How can we improve?