1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular) 05/06/08

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular) 05/06/08
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 494.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Products sold by MISUMI have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

 
Part Number
VPSW05
VPSW06
VPSW06-S
VPSW08
VPSW08-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Environment Color Circular Pad Diameter
(φ)

฿ 494.26

VPS 1 Piece(s) 6 Day(s) NBRStandardBlack5

฿ 494.26

VPS 1 Piece(s) 6 Day(s) NBRStandardBlack6

฿ 520.28

VPS 1 Piece(s) 20 Day(s) Silicon RubberStandard / Static electricity preventionTransparency6

฿ 494.26

VPS 1 Piece(s) 6 Day(s) NBRStandardBlack8

฿ 520.28

VPS 1 Piece(s) 6 Day(s) Silicon RubberStandard / Static electricity preventionTransparency8

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Barbed Couplers Material Rubber-based Types Side Piping Shape