(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Products sold by MISUMI have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.
Part Number |
---|
VPST02-4-S-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Oval bar pad diameter 1 (mm) | Oval bar pad diameter 2 (mm) | Spring Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 785.62 | VPS | 1 Piece(s) | 21 Day(s) | Silicon Rubber | Standard / Static electricity prevention | Transparency | 2 | 4 | 5 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval bar shape | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Vacuum Outlet Port | Barbed Couplers | Material | Rubber-based | Types | With Side Piping Spring |
Please check the type/dimensions/specifications of the part VPST02-4-S-5 in the Vacuum Pad VPS Series (Single-Layer Pad), Side Piping Spring-attached VPST (Oval) series.
Part Number |
---|
VPST02-4-2.5 |
VPST02-4-5 |
VPST02-4-S-2.5 |
VPST3.5-7-2.5 |
VPST3.5-7-5 |
VPST3.5-7-S-2.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Oval bar pad diameter 1 (mm) | Oval bar pad diameter 2 (mm) | Spring Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 733.59 | 1 Piece(s) | 10 Day(s) | NBR | Standard | Black | 2 | 4 | 2.5 | ||
฿ 733.59 | 1 Piece(s) | 21 Day(s) | NBR | Standard | Black | 2 | 4 | 5 | ||
฿ 785.62 | 1 Piece(s) | 21 Day(s) | Silicon Rubber | Standard / Static electricity prevention | Transparency | 2 | 4 | 2.5 | ||
฿ 733.59 | 1 Piece(s) | 21 Day(s) | NBR | Standard | Black | 3.5 | 7 | 2.5 | ||
฿ 733.59 | 1 Piece(s) | 21 Day(s) | NBR | Standard | Black | 3.5 | 7 | 5 | ||
฿ 785.62 | 1 Piece(s) | 21 Day(s) | Silicon Rubber | Standard / Static electricity prevention | Transparency | 3.5 | 7 | 2.5 |
How can we improve?
How can we improve?