(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a coupler-included vacuum pad. Pad material can be selected from NBR, silicon rubber, PU rubber and inner diameter can be selected from ⌀20, 25, 30. A partial inventory of the product has been kept, hence same day delivery is possible. This is a small jig cylinder made by a Taiwanese company established in 1988 that specializes in pneumatic devices/accessories. Its sales are expanding in countries around the world, and its products have been well-received worldwide.
Part Number |
---|
VPSK20-NBR |
VPSK20-S |
VPSK20-U |
VPSK25-NBR |
VPSK25-U |
VPSK30-NBR |
VPSK30-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Circular Pad Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 572.30 | VACUUM EQUIPEMENTS | 1 Piece(s) | 6 Day(s) | NBR | Standard | Black | 20 | ||
฿ 624.33 | VACUUM EQUIPEMENTS | 1 Piece(s) | 6 Day(s) | Silicon Rubber | Standard / Static electricity prevention | Transparency | 20 | ||
฿ 707.57 | VPS | 1 Piece(s) | 20 Day(s) | PU Rubber | Standard | Blue | 20 | ||
฿ 572.30 | VACUUM EQUIPEMENTS | 1 Piece(s) | 6 Day(s) | NBR | Standard | Black | 25 | ||
฿ 707.57 | VPS | 1 Piece(s) | 20 Day(s) | PU Rubber | Standard | Blue | 25 | ||
฿ 572.30 | VACUUM EQUIPEMENTS | 1 Piece(s) | 6 Day(s) | NBR | Standard | Black | 30 | ||
฿ 624.33 | VACUUM EQUIPEMENTS | 1 Piece(s) | 6 Day(s) | Silicon Rubber | Standard / Static electricity prevention | Transparency | 30 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Standard | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Vacuum Outlet Port | One-Touch Couplings | Material | Rubber-based | Types | Upright Piping With Fitting |
How can we improve?
How can we improve?