1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum ejector/vacuum pressure switch VABS series

VABS

Vacuum ejector/vacuum pressure switch VABS series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,222.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CHELIC vacuum ejector switch plug, VABS series.

 
Part Number
VABS-0704
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Vacuum Generator Vacuum Pressure Switch

฿ 1,222.65

VABS 1 Piece(s) 6 Day(s) -86.713φ4φ460.5mmVEB0704VPRS04

Loading...

  1. 1

Basic Information

Type Square type Additional Function Pressure Switch for Mechanical Vacuum Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.1::0.6
Operating Temp. Range(°C) 0::60

Please check the type/dimensions/specifications of the part VABS-0704 in the Vacuum ejector/vacuum pressure switch VABS series series.

Products with similar specification

Part Number
VABS-0706
VABS-1204
VABS-1206
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Vacuum Generator Vacuum Pressure Switch

฿ 1,222.65

1 Piece(s) 6 Day(s) -91.844φ6φ6271.0mmVEB0706VPRS06

฿ 1,222.65

1 Piece(s) 6 Day(s) -91.8100φ4φ4631.5mmVEB1204VPRS04

฿ 1,222.65

1 Piece(s) 6 Day(s) -91.8180φ6φ61102.0mmVEB1206VPRS06