1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Ejector VE Series VEL

Vacuum Ejector VE Series VEL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select according to usage environments. Founded in 1988, Taiwan CHELIC Corporation’s pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

 
Part Number
VEL05-4M5
VEL05-601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)

฿ 395.41

VACUUM GENERATOR 1 Piece(s) 6 Day(s) 11.5[M5] M5x0.8 (Male Threaded)φ411.50.5mm56.4

฿ 416.22

VACUUM GENERATOR 1 Piece(s) 6 Day(s) 11.5R1/8φ611.50.5mm62.6

Loading...

  1. 1

Basic Information

Type Pipe Type Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -91.8
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0::0.9
Operating Temp. Range(°C) 5::60