1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Vacuum Ejector VE Series VELN (VELN05-04)

VACUUM GENERATOR

Vacuum Ejector VE Series VELN (VELN05-04)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is a vacuum ejector. Choose the compatible tube diameter from ø4, 6 and 8. They are ready to ship immediately, as the products are in stock. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
VELN05-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)

฿ 418.99

VACUUM GENERATOR 1 Piece(s) 9 Day(s) 11.5φ4φ411.50.5mm60

Loading...

  1. 1

Basic Information

Type Pipe Type Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -91.8
Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item
Operating Pressure Range(MPa) 0::0.9 Operating Temp. Range(°C) 5::60

Please check the type/dimensions/specifications of the part VELN05-04 in the Vacuum Ejector VE Series VELN series.

Products with similar specification

Part Number
VELN05-06
VELN10-06
VELN10-08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)

฿ 510.36

1 Piece(s) 9 Day(s) 11.5φ6φ611.50.5mm65.9

฿ 511.77

1 Piece(s) Same day 45φ6φ6451.0mm75.6

฿ 558.08

1 Piece(s) Same day 45φ8φ8451.0mm78.5