1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum ejector VE series VENY (VENY05-601)

VACUUM GENERATOR

Vacuum ejector VE series VENY (VENY05-601)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·An elbow-type vacuum ejector directly mounted on a solenoid valve. ·Vacuum port connection shape: A quick-connect fitting, air supply port connection shape: R1/8.

 
Part Number
VENY05-601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)

฿ 483.86

VACUUM GENERATOR 1 Piece(s) 6 Day(s) 11.5φ611.50.5mm58.2

Loading...

  1. 1

Basic Information

Type Pipe Type Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -91.8
Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape R1/8 Application Single Item
Operating Pressure Range(MPa) 0::0.9 Operating Temp. Range(°C) 5::60

Please check the type/dimensions/specifications of the part VENY05-601 in the Vacuum ejector VE series VENY series.

Products with similar specification

Part Number
VENY07-601
VENY10-601
VENY10-801
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)

฿ 499.46

1 Piece(s) 6 Day(s) 23φ6230.7mm58.2

฿ 525.48

1 Piece(s) 6 Day(s) 45φ6451.0mm58.2

฿ 546.29

1 Piece(s) 40 Day(s) 45φ8451.0mm59.8