1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum generator VEB series

VEB

Vacuum generator VEB series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CHELIC vacuum generator, vacuum ejector, vacuum generator VEB series.

 
Part Number
VEB0704
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia.

฿ 468.25

VEB 1 Piece(s) 6 Day(s) -86.713φ4φ460.5mm

Loading...

  1. 1

Basic Information

Type Square type Additional Function Valve for Vacuum Generation Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.1::0.6
Operating Temp. Range(°C) 0::60

Please check the type/dimensions/specifications of the part VEB0704 in the Vacuum generator VEB series series.

Products with similar specification

Part Number
VEB0706
VEB1204
VEB1206
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia.

฿ 468.25

1 Piece(s) 6 Day(s) -91.844φ6φ6271.0mm

฿ 468.25

1 Piece(s) 6 Day(s) -91.8100φ4φ4631.5mm

฿ 468.25

1 Piece(s) Same day -91.8180φ6φ61102.0mm