1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Generator VES Series

Vacuum Generator VES Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 837.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a vacuum generator that allows selecting of a silencer and switch. There are 2 types of ultimate vacuum pressure achieving levels to select from, -91.8 kPa and -86.7 kPa. Some of the product are available in-stock, so same day shipping is possible. Compact jig cylinder manufactured by a pneumatic equipment / special parts manufacturing company of Taiwan established in 1988. Sales have expanded world-wide and the company has gained a high reputation globally.

 
Part Number
VES05
VES05-S
VES05-SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Vacuum Flow Rate
(l/min)
Nozzle Dia. Overall Length B
(mm)
Switch

฿ 837.64

AIR UNIT 1 Piece(s) 6 Day(s) Silencers-86.713Rc1/8Rc1/860.5mm83No switch

฿ 1,227.85

AIR UNIT 1 Piece(s) 6 Day(s) Silencers / Pressure Switch for Mechanical Vacuum-86.713Rc1/8Rc1/860.5mm83Includes fixed switch

฿ 1,357.92

AIR UNIT 1 Piece(s) 6 Day(s) Silencers / Pressure Switch for Mechanical Vacuum-86.713Rc1/8Rc1/860.5mm83Includes adjustable switch

Loading...

  1. 1

Basic Information

Type Square type Application Single Item Operating Pressure Range(MPa) 0.1::0.6
Operating Temp. Range(°C) 0::60