(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Offering a wide variety of products made in Asian achieving high corrosion resistance.
Type | Electromagnetic | Applicable Fluid | For air / Water | Operating Environment | Standard / Highly corrosion resistant |
---|---|---|---|---|---|
Switching Type | Normally Close | Connection Type | Rc | Driving Type | Linear Motion Type |
Number of Solenoids | Single coil | Application | Single Item |
Please check the type/dimensions/specifications of the part SDC-8-24VDC in the Fluid Electromagnetic Valve Direct Acting Type SDC Series (Two Positions/Two Ports) Normal Close Type series.
Part Number |
---|
SDC-10-TF-110VAC |
SDC-10-TF-220VAC |
SDC-10-TF-24VDC |
SDC-8-TF-110VAC |
SDC-8-TF-220VAC |
SDC-8-TF-24VDC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Dia. | Effective Sectional Area (mm2) | CV Vaule | Voltage | Body Material |
---|---|---|---|---|---|---|---|---|---|
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 3/8 | 6.5 | 0.28 | AC110V | PTFE | ||
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 3/8 | 6.5 | 0.28 | AC220V | PTFE | ||
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 3/8 | 6.5 | 0.28 | DC24V | PTFE | ||
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 1/4 | 6.5 | 0.28 | AC110V | PTFE | ||
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 1/4 | 6.5 | 0.28 | AC220V | PTFE | ||
฿ 8,209.94 | 1 Piece(s) | 38 Day(s) | 1/4 | 6.5 | 0.28 | DC24V | PTFE |
How can we improve?
How can we improve?