(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Offering a wide variety of products made in Asia compatible with air and water.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Effective Sectional Area (mm2) | CV Vaule | Voltage |
---|---|---|---|---|---|---|---|---|---|
฿ 4,349.50 | VALVES | 1 Piece(s) | 31 Day(s) | 1/2 | 15 | 4.5 | DC24V | ||
฿ 4,349.50 | VALVES | 1 Piece(s) | 30 Day(s) | 1/2 | 15 | 4.5 | AC110V | ||
฿ 4,349.50 | VALVES | 1 Piece(s) | 30 Day(s) | 1/2 | 15 | 4.5 | AC220V | ||
฿ 5,124.71 | VALVES | 1 Piece(s) | 31 Day(s) | 3/4 | 20 | 8.6 | DC24V | ||
฿ 5,124.71 | VALVES | 1 Piece(s) | 30 Day(s) | 3/4 | 20 | 8.6 | AC110V | ||
฿ 5,124.71 | VALVES | 1 Piece(s) | 30 Day(s) | 3/4 | 20 | 8.6 | AC220V | ||
฿ 6,373.37 | VALVES | 1 Piece(s) | 30 Day(s) | 1 | 25 | 12 | DC24V | ||
฿ 6,373.37 | VALVES | 1 Piece(s) | 30 Day(s) | 1 | 25 | 12 | AC110V | ||
฿ 6,373.37 | VALVES | 1 Piece(s) | 30 Day(s) | 1 | 25 | 12 | AC220V | ||
฿ 11,149.49 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/4 | 35 | 24 | DC24V | ||
฿ 11,149.49 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/4 | 35 | 24 | AC110V | ||
฿ 11,149.49 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/4 | 35 | 24 | AC220V | ||
฿ 12,096.39 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/2 | 40 | 28 | DC24V | ||
฿ 12,096.39 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/2 | 40 | 28 | AC110V | ||
฿ 12,096.39 | VALVES | 1 Piece(s) | 30 Day(s) | 1 1/2 | 40 | 28 | AC220V | ||
฿ 16,440.69 | VALVES | 1 Piece(s) | 30 Day(s) | 2 | 50 | 48 | DC24V | ||
฿ 16,440.69 | VALVES | 1 Piece(s) | 30 Day(s) | 2 | 50 | 48 | AC110V | ||
฿ 16,440.69 | VALVES | 1 Piece(s) | 30 Day(s) | 2 | 50 | 48 | AC220V |
Loading...
Type | Electromagnetic | Applicable Fluid | For air / Water | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Close | Connection Type | Rc | Driving Type | Linear Motion Type |
Number of Solenoids | Single coil | Application | Single Item | Body Material | Precision Casting Stainless Steel 316 |
How can we improve?
How can we improve?