1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluid electromagnetic valve direct acting type SUS series (two position/two port) normal close type

Fluid electromagnetic valve direct acting type SUS series (two position/two port) normal close type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,590.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Offering a wide variety of products made in Asia compatible with air, water, oil, and gas.

 
Part Number
SUS-15-24VDC
SUS-15-110VAC
SUS-15-220VAC
SUS-20-24VDC
SUS-20-110VAC
SUS-20-220VAC
SUS-25-24VDC
SUS-25-110VAC
SUS-25-220VAC
SUS-35-24VDC
SUS-35-110VAC
SUS-35-220VAC
SUS-40-24VDC
SUS-40-110VAC
SUS-40-220VAC
SUS-50-24VDC
SUS-50-110VAC
SUS-50-220VAC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Effective Sectional Area
(mm2)
CV Vaule Voltage

฿ 2,590.97

VALVES 1 Piece(s) 31 Day(s) 1/2174DC24V

฿ 2,590.97

VALVES 1 Piece(s) 30 Day(s) 1/2174AC110V

฿ 2,590.97

VALVES 1 Piece(s) 30 Day(s) 1/2174AC220V

฿ 2,965.57

VALVES 1 Piece(s) 30 Day(s) 3/4176DC24V

฿ 2,965.57

VALVES 1 Piece(s) 30 Day(s) 3/4176AC110V

฿ 2,965.57

VALVES 1 Piece(s) 30 Day(s) 3/4176AC220V

฿ 3,069.62

VALVES 1 Piece(s) 30 Day(s) 12212DC24V

฿ 3,069.62

VALVES 1 Piece(s) 30 Day(s) 12212AC110V

฿ 3,069.62

VALVES 1 Piece(s) 30 Day(s) 12212AC220V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/43018DC24V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/43018AC110V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/43018AC220V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/23222DC24V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/23222AC110V

฿ 4,557.61

VALVES 1 Piece(s) 30 Day(s) 1 1/23222AC220V

฿ 8,355.62

VALVES 1 Piece(s) 30 Day(s) 25048DC24V

฿ 8,355.62

VALVES 1 Piece(s) 30 Day(s) 25048AC110V

฿ 8,355.62

VALVES 1 Piece(s) 30 Day(s) 25048AC220V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid For air / Water / Oil / Gas Operating Environment Standard
Switching Type Normally Close Connection Type Rc Driving Type Linear Motion Type
Number of Solenoids Single coil Application Single Item Body Material Cast copper