1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluid Electromagnetic Valve Direct Acting Type SAS Series (Two Positions/Two Ports) Normal Close Type (6 – 10A) (Part Number)

Fluid Electromagnetic Valve Direct Acting Type SAS Series (Two Positions/Two Ports) Normal Close Type (6 – 10A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,456.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Offering a wide variety of products made in Asia compatible with air, water, and gas.

 
Part Number
SAS-6A-24VDC
SAS-6A-110VAC
SAS-6A-220VAC
SAS-8A-24VDC
SAS-8A-110VAC
SAS-8A-220VAC
SAS-10A-24VDC
SAS-10A-110VAC
SAS-10A-220VAC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Effective Sectional Area
(mm2)
CV Vaule Voltage

฿ 1,456.77

VALVES 1 Piece(s) 30 Day(s) 1/82.50.23DC24V

฿ 1,456.77

VALVES 1 Piece(s) 30 Day(s) 1/82.50.23AC110V

฿ 1,456.77

VALVES 1 Piece(s) 30 Day(s) 1/82.50.23AC220V

฿ 1,456.77

VALVES 1 Piece(s) 31 Day(s) 1/42.50.23DC24V

฿ 1,456.77

VALVES 1 Piece(s) 30 Day(s) 1/42.50.23AC110V

฿ 1,456.77

VALVES 1 Piece(s) 30 Day(s) 1/42.50.23AC220V

฿ 2,029.07

VALVES 1 Piece(s) 30 Day(s) 3/840.58DC24V

฿ 2,029.07

VALVES 1 Piece(s) 30 Day(s) 3/840.58AC110V

฿ 2,029.07

VALVES 1 Piece(s) 30 Day(s) 3/840.58AC220V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid For air / Water / Gas Operating Environment Standard
Switching Type Normally Close Connection Type Rc Driving Type Linear Motion Type
Number of Solenoids Single coil Application Single Item Body Material Precision Casting Stainless Steel 316