(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyester tubes for use with fluids. Available in lengths of 100 m or 200 m. Available with a tube outer diameter of ø4, ø6, ø8, ø10 or ø12. Also available in 4 colors namely black, blue, orange or clear (transparent). A partial inventory of the product has been kept in stock, hence same day delivery is possible. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.
Type | Straight Type | Material | Urethane | Applicable Fluid | Water / For air |
---|---|---|---|---|---|
Operating Environment | Standard | Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | 0::50 |
Please check the type/dimensions/specifications of the part PU0425-BK in the PU Pipe series.
Part Number |
---|
PU0425-BU |
PU0425-OR |
PU0425-T |
PU0640-BK |
PU0640-BU |
PU0640-OR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.24 | 1 Piece(s) | 9 Day(s) | 4 | ~4 | 2.5 | ~3 | Blue | 10 | 200 | ||
฿ 1,212.24 | 1 Piece(s) | 9 Day(s) | 4 | ~4 | 2.5 | ~3 | Orange | 10 | 200 | ||
฿ 1,264.27 | 1 Piece(s) | Same day | 4 | ~4 | 2.5 | ~3 | Transparency | 10 | 200 | ||
฿ 2,107.11 | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Black | 16 | 200 | ||
฿ 2,107.11 | 1 Piece(s) | 9 Day(s) | 6 | ~6 | 4 | ~4 | Blue | 16 | 200 | ||
฿ 2,107.11 | 1 Piece(s) | 9 Day(s) | 6 | ~6 | 4 | ~4 | Orange | 16 | 200 |
How can we improve?
How can we improve?