1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLBR Series Silencer (SLBR-02)

ACCESSORIES

SLBR Series Silencer (SLBR-02)
You can add up to 6 items per a category to the compare list.

  • Economy
  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. Components for pneumatic equipment by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. Especially, the cylinders being used in various fields are well known for their high quality.

 
Part Number
SLBR-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. R

฿ 196.53

ACCESSORIES 10 Piece(s) Available 7 Day(s) 1/4

Loading...

  1. 1

Basic Information

Type Adjustment Type of Displacement Body Material Brass Pipe Connection Port Type R
Element Material Sintered Brass

Please check the type/dimensions/specifications of the part SLBR-02 in the SLBR Series Silencer series.

Products with similar specification

Part Number
SLBR-01
SLBR-03
SLBR-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. R

฿ 155.70

10 Piece(s) Available 7 Day(s) 1/8

฿ 364.19

1 Piece(s) 6 Day(s) 3/8

฿ 379.80

1 Piece(s) 6 Day(s) 1/2