(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.
Part Number |
---|
GCU20X[75,100,125,150,200,250,300,400,500] |
GCU20X[75,100,125,150,200,250,300,400,500]-[A1,A2,C2] |
GCU20X[75,100,125,150,200,250,300,400,500]-SA[1,2] |
GCU20X[75,100,125,150,200,250,300,400,500]-SA[1,2]-[A1,A2,C2] |
GCU20X[75,100,125,150,200,250,300,400,500]F |
GCU20X[75,100,125,150,200,250,300,400,500]F-[A1,A2,C2] |
GCU20X[75,100,125,150,200,250,300,400,500]F-SA[1,2] |
GCU20X[75,100,125,150,200,250,300,400,500]F-SA[1,2]-[A1,A2,C2] |
GCU25X[75,100,125,150,200,250,300,400,500] |
GCU25X[75,100,125,150,200,250,300,400,500]-[A1,A2,C2] |
GCU25X[75,100,125,150,200,250,300,400,500]-SA[1,2] |
GCU25X[75,100,125,150,200,250,300,400,500]-SA[1,2]-[A1,A2,C2] |
GCU25X[75,100,125,150,200,250,300,400,500]F |
GCU25X[75,100,125,150,200,250,300,400,500]F-[A1,A2,C2] |
GCU25X[75,100,125,150,200,250,300,400,500]F-SA[1,2] |
GCU25X[75,100,125,150,200,250,300,400,500]F-SA[1,2]-[A1,A2,C2] |
GCU32X[75,100,125,150,200,250,300,400,500] |
GCU32X[75,100,125,150,200,250,300,400,500]-[A1,A2,C2] |
GCU32X[75,100,125,150,200,250,300,400,500]-SA[1,2] |
GCU32X[75,100,125,150,200,250,300,400,500]-SA[1,2]-[A1,A2,C2] |
GCU32X[75,100,125,150,200,250,300,400,500]F |
GCU32X[75,100,125,150,200,250,300,400,500]F-[A1,A2,C2] |
GCU32X[75,100,125,150,200,250,300,400,500]F-SA[1,2] |
GCU32X[75,100,125,150,200,250,300,400,500]F-SA[1,2]-[A1,A2,C2] |
GCU40X[75,100,125,150,200,250,300,400,500] |
GCU40X[75,100,125,150,200,250,300,400,500]-[A1,A2,C2] |
GCU40X[75,100,125,150,200,250,300,400,500]-SA[1,2] |
GCU40X[75,100,125,150,200,250,300,400,500]-SA[1,2]-[A1,A2,C2] |
GCU40X[75,100,125,150,200,250,300,400,500]F |
GCU40X[75,100,125,150,200,250,300,400,500]F-[A1,A2,C2] |
GCU40X[75,100,125,150,200,250,300,400,500]F-SA[1,2] |
GCU40X[75,100,125,150,200,250,300,400,500]F-SA[1,2]-[A1,A2,C2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube I.D. (Ø) | Stroke (mm) | Mounting Bracket | Sensor Quantity | Sensor Type | Shock Absorber |
---|---|---|---|---|---|---|---|---|---|---|---|
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Standard Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Standard Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Front Flange Fixed Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Front Flange Fixed Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 20 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Standard Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Standard Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Front Flange Fixed Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Front Flange Fixed Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 25 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Standard Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Standard Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Front Flange Fixed Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Front Flange Fixed Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 30 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Standard Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Standard Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Standard Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Front Flange Fixed Type | - | None | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Front Flange Fixed Type | - | None | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Without Shock Absorber | ||
- | AIR CYLINDERS | 1 Piece(s) | 16 Day(s) | 40 | 75 ~ 500 | Front Flange Fixed Type | 1 Piece / 2 Pieces | ACS-100 | Hydraulic Shock Absorber 1 Set / Hydraulic Shock Absorber 2 Sets / Air Cushion |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard / With rod detent function | Environment, Applications | Standard | Operating Temperature(°C) | 0::60 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.15::0.7 |
Bushing Specification | Linear Bushing |
How can we improve?
How can we improve?