(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product connects cylinder and operated objects and plays a role of absorbing misalignment between the connection. Mounted flange type. Maximum thrust of the cylinder is available from 30 kgf to 770 kgf. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.
Part Number |
---|
CJ-M8X1.0-F |
CJ-M8X1.25-F |
CJ-M10X1.5-F |
CJ-M10X1.25-F |
CJ-M12X1.5-F |
CJ-M12X1.25-F |
CJ-M14X1.5-F |
CJ-M16X1.5-F |
CJ-M18X1.5-F |
CJ-M20X1.5-F |
CJ-M22X1.5-F |
CJ-M24X1.5-F |
CJ-M26X1.5-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Allowable Misalignment U (mm) | Thread ridge Specifications |
---|---|---|---|---|---|---|---|---|
฿ 707.57 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M3~M8 | 0.75 | M8X1.0 | ||
฿ 707.57 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M3~M8 | 0.75 | M8X1.25 | ||
฿ 743.99 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M10~M18 | 1 | M10X1.5 | ||
฿ 743.99 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M10~M18 | 1 | M10X1.25 | ||
฿ 796.02 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M10~M18 | 1.15 | M12X1.5 | ||
฿ 796.02 | FLOATING JOINT | 1 Piece(s) | 10 Day(s) | M10~M18 | 1.15 | M12X1.25 | ||
฿ 796.02 | FLOATING JOINT | 1 Piece(s) | 6 Day(s) | M10~M18 | 1.15 | M14X1.5 | ||
฿ 1,212.24 | FLOATING JOINT | 1 Piece(s) | 10 Day(s) | M10~M18 | 1.65 | M16X1.5 | ||
฿ 1,227.85 | FLOATING JOINT | 1 Piece(s) | 6 Day(s) | M10~M18 | 1.65 | M18X1.5 | ||
฿ 1,383.93 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M20~M26 | 2.15 | M20X1.5 | ||
฿ 1,404.74 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M20~M26 | 2.15 | M22X1.5 | ||
฿ 1,638.87 | FLOATING JOINT | 1 Piece(s) | 27 Day(s) | M20~M26 | 2.65 | M24X1.5 | ||
฿ 1,732.52 | FLOATING JOINT | 1 Piece(s) | 10 Day(s) | M20~M26 | 2.65 | M26X1.5 |
Loading...
Type | Flange Type | Connection Type, Cylinder Side | Female Thread | Connection Type, Work Piece Side | Hole |
---|---|---|---|---|---|
Applicable Cylinder | Air pressure cylinders | Connecting Thread Nominal P(mm) | 1~1.75 | Flange Shape | Square type |
Body Material | Steel | Allowable Angular Deviation(deg) | ±5 | Metallic Head | Flange Fittings |
Stud Bolt Material | Steel |
How can we improve?
How can we improve?