(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product connects cylinder and operated objects and plays a role of absorbing misalignment between the connection. Maximum thrust of the cylinder is available from 10 kgf to 770 kgf. A compact jig cylinder manufactured by a Taiwanese company established in 1988 that specializes in pneumatic equipment and accessories. Its sales are expanding globally and its products have been well received worldwide.
Part Number |
---|
CJ-M4X0.7 |
CJ-M5X0.8 |
CJ-M6X1.0 |
CJ-M8X1.0 |
CJ-M8X1.25 |
CJ-M10X1.5 |
CJ-M10X1.25 |
CJ-M12X1.5 |
CJ-M12X1.25 |
CJ-M14X1.5 |
CJ-M16X1.5 |
CJ-M18X1.5 |
CJ-M20X1.5 |
CJ-M22X1.5 |
CJ-M24X1.5 |
CJ-M26X1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Allowable Misalignment U (mm) | Thread ridge Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 473.45 | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | M3~M8 | 0.5~0.8 | 0.65 | M4X0.7 | ||
฿ 494.26 | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | M3~M8 | 0.5~0.8 | 1.1 | M5X0.8 | ||
฿ 494.26 | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | M3~M8 | 1~1.75 | 1 | M6X1.0 | ||
฿ 520.28 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M3~M8 | 1~1.75 | 0.75 | M8X1.0 | ||
฿ 520.28 ฿ 426.89 | CYLINDER FLOAT JOINT CJ SERIES | 1 Piece(s) | Same day | M3~M8 | 1~1.75 | 0.75 | M8X1.25 | ||
฿ 546.29 ฿ 458.72 | FLOATING JOINT | 1 Piece(s) | Same day | M10~M18 | 1~1.75 | 1 | M10X1.5 | ||
฿ 546.29 | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | M10~M18 | 1~1.75 | 1 | M10X1.25 | ||
฿ 624.33 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M10~M18 | 1~1.75 | 1.15 | M12X1.5 | ||
฿ 624.33 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M10~M18 | 1~1.75 | 1.15 | M12X1.25 | ||
฿ 624.33 | FLOATING JOINT | 1 Piece(s) | 9 Day(s) | M10~M18 | 1~1.75 | 1.15 | M14X1.5 | ||
฿ 952.10 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M10~M18 | 1~1.75 | 1.65 | M16X1.5 | ||
฿ 967.71 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M10~M18 | 1~1.75 | 1.65 | M18X1.5 | ||
฿ 1,092.58 ฿ 708.76 | CYLINDER FLOAT JOINT CJ SERIES | 1 Piece(s) | Same day | M20~M26 | 1~1.75 | 2.15 | M20X1.5 | ||
฿ 1,097.78 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M20~M26 | 1~1.75 | 2.15 | M22X1.5 | ||
฿ 1,279.88 | FLOATING JOINT | 1 Piece(s) | 12 Day(s) | M20~M26 | 1~1.75 | 2.65 | M24X1.5 | ||
฿ 1,331.90 ฿ 956.44 | CYLINDER FLOAT JOINT CJ SERIES | 1 Piece(s) | Same day | M20~M26 | 1~1.75 | 2.65 | M26X1.5 |
Loading...
Type | Floating joint | Connection Type, Cylinder Side | Female Thread | Connection Type, Work Piece Side | Male thread |
---|---|---|---|---|---|
Applicable Cylinder | Air pressure cylinders | Body Material | Steel | Allowable Angular Deviation(deg) | ±5 |
Metallic Head | No | Stud Bolt Material | Steel |
How can we improve?
How can we improve?